Air Velocity Sensors
Velocitrol Velocity Sensor/Controller
CP980 Velocitrol velocity sensor and controllers combine ultra sensitive air velocity sensors with pneumatic controllers to detect and control airflow in air terminal units, independent of system static pressure.
CP980 Velocitrol velocity sensor and controllers combine ultra sensitive air velocity sensors with pneumatic controllers to detect and control airflow in air terminal units, independent of system static pressure.
Features & Benefits:- State-of-the-art design provides reliable operation
- Not position sensitive
- Insensitive to static pressure changes
- Accurate control throughout entire velocity range
- Graduated scales for minimum and maximum velocity adjustments
- Velocity reset by thermostat demand
- Adaptable to many terminal unit control strategies
Others
- Minimum Operating Ambient Temperature
- 40 degree Fahrenheit
- 5 degree Celsius
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Mounting Type
- Duct
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 130 degree Fahrenheit
Others
- Minimum Operating Ambient Temperature
- 40 degree Fahrenheit
- 5 degree Celsius
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Mounting Type
- Duct
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- 130 degree Fahrenheit
- Minimum Operating Ambient Temperature : 40 degree Fahrenheit|5 degree Celsius
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
- Mounting Type : Duct
- Maximum Operating Ambient Temperature : 55 degree Celsius|130 degree Fahrenheit
Image
SKU
Description
CP980E1060/U
Pneumatic Velocity Controller, Direct Acting, Type C Supply Unit
CP980D1063/U
Pneumatic Velocity Controller, Reverse Acting, Type B Supply Unit
CP980C1065/U
Pneumatic Velocity Controller, Direct Acting, Type B Supply Unit