https://buildings.honeywell.com/us/en/search-results.html

Contact Sensors

Salto Door Detector

Integration with Salto’s Sallis wireless lock family allows you to expand online access control beyond traditionally wired openings. Utilizing encrypted wireless technology, the Sallis line of locks communicate in real time.

Designed to meet the challenges of today’s demanding environments, Honeywell’s Pro-Watch security management suite provides the flexibility, scalability and control required for comprehensive security management.

Integration with Salto’s Sallis wireless lock family allows you to expand online access control beyond traditionally wired openings. Utilizing encrypted wireless technology, the Sallis line of locks communicate in real time with Pro-Watch allowing users to manage and monitor wirelessly connected doors similar to traditional wired doors. Sallis locks communicate wirelessly to the Sallis node which supports up to 16 locking devices per node. The Sallis node is wired via RS-485 to the Sallis router which can support up to 16 locks per router.

Sallis locks can be installed or retrofitted for many different applications through the various Geo cylinder models that add wireless online capability to almost any opening or through the AElement or A650 escutcheons designed for passage doors.

Features & Benefits:
  • Real time communication with Pro-Watch utilizing IEEE802.15.4 wireless protocol Up to 32 Sallis devices per PW6K1ICcontroller
  • Up to 16 Sallis devices per Sallis node
  • 1 Sallis router per RS-485 port
  • 128-bit AES encrypted wireless communication
  • ANSI/BHMA Grade 1 hardware offering the highest degree of physical security
  • Real-time event monitoring and control
  • Wide variety of custom handles and finishes available
  • Passage door locks available in commercial grade mortise, cylindrical or exit door trim
  • Supports HID Prox, HID iClass, MIFARE and DESFire card formats

Others

  • Maximum Operating Voltage
    • 12 voltage direct current
  • Battery Included
    • Yes
  • Switch Type
    • Reed Switch

Others

  • Maximum Operating Voltage
    • 12 voltage direct current
  • Battery Included
    • Yes
  • Switch Type
    • Reed Switch
  • Battery Included : Yes
  • Switch Type : Reed Switch
  • Maximum Operating Voltage : 12 voltage direct current
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
alt
RFDTCTW18W01
Salto Door Detector, Wooden Door
alt
RFDTCTS18W01
Salto Door Detector, Steel Door