Current Sensors
CSP Split-Core Current Switch
CSP split-core current switches have either normally-open (NO) or normally-closed (NC) output configurations. All of these sensors will have a solid state output with an adjustable trip point (setpoint).
CSP split-core current switches have either normally-open (NO) or normally-closed (NC) output configurations. All of these sensors will have a solid state output with an adjustable trip point (setpoint). These current switches are ideal for providing status information on any type of equipment using AC current. These switches are ideal for retrofit or existing installations since it is not necessary to power down the unit and disconnect any wires during the installation process. The switches are accurate, reliable, easy to install and require less servicing than differential pressure switches, flow switches, and paddle wheels.
Features & Benefits:- Very low operating trip points
- LED status indication
- Integral DIN rail mounting flange
- Easy wiring, non-polarity sensitive
- Accepts up to a 350 MCM (17.3 mm) cable
- Operates up to 200 or 250 continuous amps
- RoHS and WEEE compliant
- Limited five year warranty
- CE
- UL Listed
- Environmental Compliance: RoHS-Directive 2002/95/EC; WEEE-Directive 2002/96/EC
Others
- Minimum Operating Ambient Temperature
- 5 degree Fahrenheit
- -15 degree Celsius
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
Others
- Minimum Operating Ambient Temperature
- 5 degree Fahrenheit
- -15 degree Celsius
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature : 5 degree Fahrenheit|-15 degree Celsius
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
Image
SKU
Description
CSP-C-A200-001/U
Current Switch, Adjustable, Split-Core, NC, 1.7-250A
CSP-O-A300-001/U
Current Switch, Adjustable, Split-Core, Normally Open, 3.0-200A