Current Sensors
CSS Solid-Core Current Switch
CSS solid-core current switches have either Normally-Open (NO) or Normally-Closed (NC) output configurations. All of these sensors will have a solid state output with an adjustable trip point (setpoint).
CSS solid-core current switches have either Normally-Open (NO.) or Normally-Closed (N.C.) output configurations. All of these sensors will have a solid state output with an adjustable trip point (setpoint). These current switches are ideal for providing status information on any type of AC current using equipment. These switches are an excellent choice for new installations. They are accurate, reliable, easy to install, and require less servicing than differential pressure switches, flow switches, and paddle wheels.
Features & Benefits:- Very low operating trip points
- LED status indication
- Integral DIN rail mounting flange
- Easy wiring, non-polarity sensitive
- Accepts up to a 350 MCM (17.3 mm) cable
- Operates up to 200 or 250 continuous amps
- RoHS and WEEE compliant
- Limited five year warranty
- CE
- UL Listed
- Environmental Compliance: RoHS-Directive 2002/95/EC; WEEE-Directive 2002/96/EC
Others
- Minimum Operating Humidity
- 0 Non-Condensing percentage relative humidity
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Brand
- Honeywell BMS NA
Others
- Minimum Operating Humidity
- 0 Non-Condensing percentage relative humidity
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Brand
- Honeywell BMS NA
- Brand : Honeywell BMS NA
- Minimum Operating Humidity : 0 Non-Condensing percentage relative humidity
- Maximum Operating Humidity : 95 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature : 40 degree Celsius|104 degree Fahrenheit
Brochure
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
CSS-O-A200-001/U
Current Status Switch, Adjustable, Solid-Core, Normally Open, 0.5 to 250A
CSS-C-F5-001/U
Current Status Switch, Fixed, Solid-Core, Normally Closed, Replaced by CS-C-F
CSS-O-F1-001/U
Current Status Switch, Fixed, Solid-Core, Normally Closed, 0.2A
CSS-C-F1-001/U
Current Status Switch, Fixed, Solid-Core, Normally Closed, 0.5A