Current Sensors
Din-Mon Current 100A Sensor
Din-Mon Current Sensors must be used with Din-Mon D2 and D5 series meters. These current sensors cannot be used with any other Honeywell metering products.
Din-Mon Current Sensors must be used with Din-Mon D2 and D5 series meters. These current sensors cannot be used with any other Honeywell metering products.
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Document Title
File Size
Date Added
Image
SKU
Description
SUB-CSSC100-333KIT
Current Sensor, SUB Series, Solid-Core, 100A, 0.333V, Set of 3
SUB-CSSC100-333
Current Sensor, SUB Series, Solid-Core, 100A, 0.333V, 1 Piece
SUB-CSSC100-100KIT
Current Sensor, SUB Series, Solid-Core, 100A, 100mA, Set of 3
SUB-CSSC100-100
Current Sensor, SUB Series, Solid-Core, 100A, 100mA, 1 Piece