Current Sensors
Din-Mon Split-Core Current Sensor
Din-Mon split-core current sensors monitor anything from a single branch circuit to an entire building. They must be used with Din-Mon D2 & D5 Series meters and cannot be used with any other Honeywell E-MonĀ® products.
Din-Mon split-core current sensors monitor anything from a single branch circuit to an entire building. The compact Din-Mon sensors are ideally suited for internal mounting in building automation systems, switchgear, control panels, server racks, renewable energy systems and other space-constrained energy monitoring applications. Din-Mon sensors are also wall-mount capable. They must be used with Din-Mon D2 & D5 Series meters and cannot be used with any other Honeywell E-MonĀ® products. Din-Mon split-core current sensors come in sets of three.
Features & Benefits:- 38 points of data including kilowatt hour and kilowatt (with peak date and time), power factor per phase, real-time load in kilowatts, amperes per phase and volts per phase
- Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits (optional 1- and 2-element configuration is available)
- Two customer configurable pulse outputs
Others
- Output Signal
- 0.333 volt
- Brand
- Honeywell BMS NA
Others
- Output Signal
- 0.333 volt
- Brand
- Honeywell BMS NA
- Brand : Honeywell BMS NA
- Output Signal : 0.333 volt
Engineering Specifications
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
E10519
Sensor, Solid-Core, 0.333V, 100A, 3 Pack
E10511
Sensor, Split-Core, 0.333V, 400A, 3 Pack
E10509
Sensor, Split-Core, 0.333V, 200A, 3 Pack