https://buildings.honeywell.com/us/en/search-results.html

Current Sensors

E-Mon Current Sensors for Class 1000/2000/3200/3400/5000 Meters

Split core current sensors supplied with E-Mon Class 1000, 2000, 3200, 3400, 5000, and Green Net meters.

Split-core current sensors supplied as standard with E-Mon Class 1000, 2000, 2100, 3200, 3400, 5000, Green and Green Net meters. Allow for installation without having to power down the monitored loads, in practically all applications.

Split core current sensors can be taken apart, or ‘split' into halves, which allows the installer leave the power on the circuit during installation. This saves installation time, and for critical loads that cannot be switched off, split core current sensors are essential. Highly accurate the split core current sensors are a little larger than solid core current sensors.

Solid Core current sensor option SCS for 100 or 200 amp Class 1000, 2000, 3200, 3400, 5000 E-Mon meters.

Features & Benefits:
  • Supplied with E-Mon Class 1000, 2000, 3200, 3400, 5000, Green and Green Net meters
  • 0-2 VAC output for safer installation
  • No shorting bars required
  • Split type opening avoids rewiring and power interruption
  • Rated up to 600VAC
  • Current sensors can be installed up to 2,000 feet away from meter (500 feet for Class 3200, 3400, 5000 and Green Net)
  • Leads supplied are 3’ in length and can be extended using #14-22 AWG wire (stranded/twisted not required.)
  • Solid-core current sensors available in 100 & 200 amp, specify when ordering

Others

  • Output Signal
    • 0 - 2 volt

Others

  • Output Signal
    • 0 - 2 volt
  • Output Signal : 0 - 2 volt
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
1024 KB
8/19/2021
application/pdf 1024 KB
Installation Instructions
320.31 KB
8/19/2021
application/pdf 320.31 KB
Others
Name
Description
File Size
Date
Size
Why doesnt E-Mon use CT - Whitepaper
84.07 KB
application/pdf 84.07 KB
E-Mon Class 1000, 2000, 3200, 3400, 5000 Current Sensor Multiple Load Monitoring Instructions - 38-00079
663.11 KB
11/16/2021
application/pdf 663.11 KB
E-Mon- Current-Sensor-Meter-Sizing-Application_Tech-Tip
282.25 KB
11/16/2021
application/pdf 282.25 KB
E-Mon Split Core and Solid Core Current Sensor_Tech-Tip
88.19 KB
11/16/2021
application/pdf 88.19 KB
E-Mon Class 1000, 2000, 3200, 3400, 5000 Solid-Core Current Sensor Specs 38-00085
451.53 KB
11/16/2021
application/pdf 451.53 KB
E-Mon Class 1000, 2000, 3200, 3400 5000 Split Core Current Sensor Specs 38-00071
660.04 KB
11/16/2021
application/pdf 660.04 KB
Name
Description
File Size
Date
Size
Installation Instructions
1024 KB
8/19/2021
application/pdf 1024 KB
Installation Instructions
320.31 KB
8/19/2021
application/pdf 320.31 KB
Why doesnt E-Mon use CT - Whitepaper
84.07 KB
application/pdf 84.07 KB
E-Mon Class 1000, 2000, 3200, 3400, 5000 Current Sensor Multiple Load Monitoring Instructions - 38-00079
663.11 KB
11/16/2021
application/pdf 663.11 KB
E-Mon- Current-Sensor-Meter-Sizing-Application_Tech-Tip
282.25 KB
11/16/2021
application/pdf 282.25 KB
E-Mon Split Core and Solid Core Current Sensor_Tech-Tip
88.19 KB
11/16/2021
application/pdf 88.19 KB
E-Mon Class 1000, 2000, 3200, 3400, 5000 Solid-Core Current Sensor Specs 38-00085
451.53 KB
11/16/2021
application/pdf 451.53 KB
E-Mon Class 1000, 2000, 3200, 3400 5000 Split Core Current Sensor Specs 38-00071
660.04 KB
11/16/2021
application/pdf 660.04 KB
Image
SKU
Description
alt
E10012
200 AMP 0-2V Split Core Current Sensor, 3-Piece Set
alt
E10010
100 AMP 0-2V Split Core Current Sensor, 3-Piece Set
alt
E10017
800 AMP 0-2V Split Core Current Sensor, 3-Piece Set
alt
E10015
400 AMP 0-2VSplit Core Current Sensor, 3-Piece Set
alt
E10021
200 AMP 0-2V Solid Core Current Sensor, 3-Piece Set
alt
E10019
100 AMP 0-2V Solid Core Current Sensor, 3-Piece Set
alt
E10016
50 AMP 0-2V Split Core Current Sensor, 3-Piece Set
alt
E10014
3200 AMP 0-2V Split Core Current Sensor, 3-Piece Set
alt
E10013
25 AMP 0-2V Split Core Current Sensor, 3-Piece Set
alt
E10011
1600 AMP 0-2V Split Core Current Sensor, 3-Piece Set