https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Current Sensors

E-Mon Current Sensors for Multi-Mon & PowerSmart+ Meters

600V current sensors designed for Multi-Mon & PowerSmart+ meters

Multi-Mon & PowerSmart+ current sensors can only be used with Multi-Mon & PowerSmart+ meters. Split and solid core sensors are ordered by the piece and are not compatible with other styles of E-Mon meters.

All sensors are rated for 600 V and supplied with 2.5 meter cable length which can be extended up to 500 feet for remote installation.

Features & Benefits:
  • Exclusively designed for Multi-Mon and PowerSmart+ Meters
  • Split and solid core options available
  • 600 V
  • 100 Amp - 1200 Amp options
  • Supplied with 2.5 meter cable
  • Order by piece
Image
SKU
Description
alt
E10573
MPS 400 amp - 1.02" ID, solid sensor
alt
E10584
Honeywell Current Sensor, Split-Core, 1200A, 4.7x3.1in Inner Diameter
alt
E10574
Honeywell Current Sensor, Solid-Core, 400A, 1.02in Inner Diameter
alt
E10581
MPS 800 amp - 1.9" x 3.1" ID, split sensor
alt
E10575
MPS 100 amp - .63" ID, split sensor
alt
E10570
Honeywell Current Sensor, Solid-Core, 100A, 0.47in Inner Diameter
alt
E10572
Honeywell Current Sensor, Solid-Core, 100A, 0.9in Inner Diameter
alt
E10569
MPS 100 amp - .47" ID, solid sensor
alt
E10577
MPS 200 amp - .96" ID, split sensor
alt
E10583
MPS 1200 amp - 4.7" x 3.1" ID, split sensor