• icon
    Location
    • Asia Pacific

        • Australia - English
        • China - Chinese
        • India - English
        • Japan - Japanese
        • New Zealand - English
    • Europe

        • Czech Republic - English
        • Denmark - English
        • France - French
        • Germany - German
        • Italy - Italian
        • Netherlands - Dutch
        • Norway - English
        • Poland - English
        • Romania - English
        • Spain - Spanish
        • Sweden - English
        • United Kingdom - English
    • Middle East

        • Egypt - English
        • Saudi Arabia - English
        • United Arab Emirates - English
    • North America

        • United States - English
  • |
  • Contact
  • |
    • Sign InSIGN IN TO ACCOUNT
      Close Side Navigation
      Back
      Create an Account
      Create an Account
      My Legacy Account
      My Legacy Account
      Sign in to MyHBT
    • Welcome Aboard,
      Close Side Navigation
      Account
      MyHBT Home
      MyHBT Home
      My Account
      My Account
      My Legacy Account
      My Legacy Account
      My Contracts
      My Contracts
      Case History
      Case History
      Work Order History
      Work Order History
      SIGN OUT
Honeywell Building Technologies

BUILDING TECHNOLOGIES

  • Products
    Products
    • By Category
    • By Brand
    • Access Control
      • Software
        • Pro-Watch 5.5 Access Control Management
        • MB-Secure License ASSA Aperio Door
        • WIN-PAK Central Station Software
        • Morphomanager Control Software
        • WIN-PAK Integrated Security Software
        • Pro-Watch Integration Morphokit
        • ProAccess SPACE software
        • Software Maintenance
        • PWS-LIC
        • PWAE
        • PWRP
        • Pro-Watch Visitor Management 3.0
        • See All
      • System Agreements & Upgrades
        • Central site License
        • Pro-Watch® Software Support Agreement
        • SMA for Niagara 4.8 Security Supervisor
        • Modbus RTU Driver
        • Project Time Recording
        • Software Maintenance & Upgrades Agreement
        • Pro-Watch Enterprise Edition
        • PRO-WATCH VMS & NVR SSA
        • SMA for Niagara 4.8 Security Supervisor Small Building System
        • SSAPWPE
        • Software Support Agreement
        • Annual Standard Software
        • Pro-Watch Video Manager
        • SSAPWLT
        • ESSAPW
        • IQVISION Supervisor Software
        • See All
      • Control Panels
        • MPA1 Single Door Edge Controller
        • Authentic Mercury Controller
        • PRO4200 Controllers
        • Galaxy Flex FX050 Control Panel
        • Galaxy Flex 20 Control Panel Kit
        • V250FBPT Fire and Burglary Alarm Control Panel
        • Siren Module MB-Secure 2000 Starter Bundle LED
        • ACS-2 Plus Access Control System
        • VISTAKEY Single Door Access Control System
        • Pro-Watch 7000 Intelligent Controller
        • NetAXS-4 Access Control Panel Starter Kit
        • Gen4 Intruder Alarm Panel
        • Galaxy® Dimension Control Panel
        • NX4L1 Control Panel
        • V128FBPT Fire and Burglary Alarm Control Panel
        • VISTA® Commercial Burglary Alarm Control Panel
        • NetAXS Door Access Control
        • N123 PLASTIC SINGLE DOOR STRTR
        • Pro-Watch7101 Intelligent IP based Controller
        • MPA1 Miniature Access Control Panel
        • On Board Illuminated Keypad Panel With PA and Tamper
        • G2 Series Control Panel
        • NetAXS-4™ Hybrid Based Access Control System Starter Kit with Readers
        • IP-AK2 Web-Based Access Control Solution
        • VISTA®-128BPT Series Commercial Burglary Alarm Control Panel
        • MPA2 Door Access Control Solution
        • MPA4 Door Access Control Solution
        • Galaxy® Dimension GD-96 Control Panel
        • 3 Door Metal Enclosure
        • Medium Sized Galaxy Flex Control Panel
        • NX1MPS Metal Enclosure Starter Kit
        • NetAXS™ Access Control Unit
        • NX1P Enclosure/Enclosure Starter Kit 
        • NetAXS-123 2 Door Standard Metal Enclosure
        • Galaxy® Dimension GD-264
        • PRO-Series Enclosure
        • See All
      • Credentials
        • Badge Printers
        • Cards
        • Mobile Credentials
        • See All
      • Door Hardware
        • Door Holders
        • Release Switches
        • Locking Devices
        • See All
      • Lobby Kiosks & Touch Screens
        • Galaxy Control Panel
        • LCD Touch Screen IP Video Door Phone
        • LobbyWorks™ Kiosk
        • GD-096 Control Panel
        • GD-264 Control Panel
        • Frog IP Video Door Phone System
        • TouchCenter plus
        • Call Station PC
        • GD-048 Control Panel
        • GD-520 Control Panel
        • MoMas™ Honeywell Lobby Phone
        • Galaxy Touch Center keypad
        • See All
      • Readers & Keypads
        • Biometric Readers
        • Card Readers
        • Keypads
        • See All
      • Servers
        • iFT Gateway
        • Neverfail for SQL Server High Availability
        • Pro-Watch Dell Server
        • CPSSYS
        • See All
      • Accessories
        • Cables
        • Converters
        • Interface Cards & Modules
        • Power Supplies
        • Programmers
        • Switches & Relays
        • Transmitters & Receivers
        • Housings
        • Enclosure
        • See All
      • See All
    • Building Management
      • Controllers
        • Controller Licenses
        • Expansion Modules
        • Global Controllers
        • I/O Modules
        • Lighting Controllers
        • Plant & Integration Controllers
        • PLCs
        • Pressure Controllers
        • Remote Room Controllers
        • Remote Temperature Controllers
        • Temperature Controllers
        • Thermostats
        • Timers
        • Transducers
        • Wall Modules
        • Web Panels & HMIs
        • Zone & Unitary Controllers
        • Parts & Accessories
        • See All
      • Field Devices
        • Actuators
        • Dampers & Vents
        • Economizers & Ventilation Controls
        • HVAC Sensors
        • Metering Devices
        • Pneumatics
        • Remote Temperature Controllers
        • Thermostats
        • Valves
        • Variable Frequency Drives
        • Wall Modules
        • See All
      • Lighting
        • Lighting Controllers
        • Lighting Modules
        • Occupancy Sensors
        • See All
      • Networking
        • Antennas & Receivers
        • Cables
        • Converters
        • Modems
        • Mounting Hardware
        • Network Cards & Modules
        • Network Gateways
        • Network Switches
        • Programmers
        • Relay Modules
        • Repeaters
        • Routers
        • Servers
        • Sync Modules
        • Telephone Interfaces
        • Telephone Line Fault Monitors
        • Termination Cards
        • Transceivers
        • Translators
        • Transmitter Modules
        • Transponders
        • Zone Splitters
        • See All
      • Software
        • Building Control Drivers
        • Controller Licenses
        • Energy Management Software
        • Engineering Tools
        • Supervisors
        • System Agreements & Upgrades
        • See All
      • Services
        • Training Services
        • See All
      • See All
    • Control Panels
      • Building Controls
        • Controller Licenses
        • Expansion Modules
        • I/O Modules
        • Lighting Controllers
        • Plant & Integration Controllers
        • PLCs
        • Pressure Controllers
        • Temperature Controllers
        • Stand Alone Controllers
        • Thermostats
        • Transducers
        • Wall Modules
        • Zone & Unitary Controllers
        • See All
      • Fire Control Panels
        • Audio System Controllers
        • Expansion Modules
        • Fire Alarm Control Panels
        • Hazard Detection Software
        • Operating & Indicating Panels
        • Releasing Panels
        • See All
      • Security Controls
        • Access Control Panels
        • Intrusion Control Panels
        • Readers & Keypads
        • See All
      • System Modules
        • Access & Lighting Modules
        • Annunciators
        • Communication Modules
        • Graphics Cards
        • Interface Cards
        • LED Cards & Modules
        • Memory Modules
        • Multiplexers
        • Operating Consoles
        • Printers & Scanners
        • Relay Modules & Retrofits
        • Remote Room Controllers
        • Termination Cards
        • See All
      • Parts & Accessories
        • Antennas & Receivers
        • Capacitors
        • Control Panel Adapters
        • Controller Batteries
        • Controller Battery Chargers
        • Controller Cables
        • Controller Programmers
        • Controller Transformers
        • Enclosure Mounts & Hardware
        • Fuses
        • Keyboards & Keypads
        • Memory Cards & Digital Storage
        • Monitors & Displays
        • Power Supplies
        • Printers
        • Retrofit Kits
        • Spindle Motors
        • Surge Arresters
        • Timers
        • See All
      • See All
    • Electrical & Wiring
      • Wiring Devices
        • Sockets
        • Switches
        • Dimmers
        • Isolators
        • Connection Units
        • Chimes
        • Shutter Controllers
        • Multimedia Plates
        • Cooker Controls
        • Front Plates
        • Enclosures
        • Modules
        • HDMI
        • Sensors
        • TV/FM & Coaxial
        • Wireless
        • Accessories
        • See All
      • Cable Management
        • Conduit
        • Conduit Fittings
        • Junction Boxes
        • Power Poles & Power Posts
        • Trunking
        • Trunking Fittings
        • Accessories
        • See All
      • Circuit Protection
        • Consumer Units
        • Contactors
        • Isolators
        • Surge Arresters
        • Accessories
        • See All
      • Lighting
        • Ceiling Roses
        • Lampholders & Pendants
        • Accessories
        • See All
      • Industrial Wiring Devices
        • Connectors
        • Plugs
        • Socket Outlets
        • Switch Disconnectors
        • Switchsocket Outlets
        • Accessories
        • See All
      • Power Distribution Systems
        • Overhead Systems
        • Raised Floor Systems
        • Screed Floor Systems
        • Flush Floor Systems
        • See All
      • Connected Offerings
        • Connected Power Solution
        • See All
      • See All
    • Fire Life Safety
      • Bi-Directional Amplifiers
        • Bi-Directional Amplifiers
        • Handsets & Telephones
        • Power Amplifiers
        • Transformers
        • See All
      • Control Panels
        • Annunciators & Keypads
        • Fire Alarm Control Panels
        • Panel Modules
        • Local Operating Consoles
        • Coded Fire Alarm Box
        • Accessories & Parts
        • Audio Amplifiers
        • Emergency Voice / Alarm Communications System
        • Loop Module
        • See All
      • Emergency Lighting
        • OmniLED NM ST LED
        • Alu-K M Pictogram-E16720/21/22M
        • Course card
        • Exi-/MaxLED Pendulum Suspension Kit
        • Fire Alarm Sign
        • Linea ER-AP LED
        • ExiLED & MaxLED Wall Brackets
        • Exit Sign Display Pane
        • Maxima Exit Sign Luminaire
        • UniLED Combi ST LED
        • Signed Fire Alarm
        • MaxLED Marker Light
        • UniLED pictogram pill O
        • OmniLed
        • UniLED Single Sided Pictogram
        • Evacuation Alarm Sign
        • Alarm Flashing Lamp
        • Two Sided Arrow Sign ExiLED Pictogram
        • LED Diode
        • Alu-K M Pictogram-E16714/19
        • Kubus M Pictogram Sign
        • Signed Hidden Detector
        • UniLED Double Sided Pictogram
        • MaxLED Flag Mounting Bracket
        • Kubus65 Exit Sign Luminaire
        • ExiLED22 Unloading Plate
        • 30m Alu-K M Pictogram
        • Alu-K Emergency Luminaire
        • UniLED Flag Console
        • Emergency Lighting ExiLED Protective Grill
        • LED Reserve Light Source
        • Electromagnetic Relay
        • Formula65 Kit
        • Omni LED R NM
        • Cube65 Pictogram Foil
        • UniLED Pictogram
        • Pictogram Sign
        • Fire Alarm Pictogram
        • Cube M Centralized LED
        • 34m ExiLED M ST LED
        • Pluraluce M Accessories
        • UniLED Pictogram with Wheelchair Symbol
        • Ova LED R NM
        • Indoor LED Sign Board
        • MultiLED PRO Combi ST LED 230V including Pikt 138h
        • AeriLED AP High Ceiling SET
        • AeriLED IS NM LED
        • Entree Interdite
        • UniLED Double Sided Cover
        • ExiLED Luminaire
        • UniLED Mounting Bracket
        • ProLED Luminaire
        • MaxLED Back Plate
        • UniLED Pictrograms
        • Stella LED Light Fixture
        • Acciaio Extreme Exit Sign/Emergency Luminaire
        • Kubus54 Exit Sign Pane
        • Pluraluce Exit Sign Pane
        • MaxLED Luminaire
        • 26137
        • Spare Battery
        • Address Unit Sign
        • Luminous Panel
        • 29043
        • ExiLED Emergency Light
        • LED Diode Matrix Accessory
        • Triangle IS AP LED
        • Indus Marker Light
        • OvaLED C
        • Evacuation Immediate
        • Protective Grille
        • AgoraLED Headlight
        • Illuminated Sign
        • UniLED/ProLED/ ImperLED Ceiling and Flag Bracket
        • Formula65 Combi LED
        • OmniLED R S NM ST LED
        • Pluraluce LED Luminaire
        • Emergency Lighting MaxLED Protective Grill
        • ImperLED Combi ST LED
        • 24325
        • Diode Array
        • STF-PAN
        • CBS Central 650W 4K + 4K Res Ad/Zone
        • See All
      • Fire Suppression Devices
        • NF32080
        • See All
      • I/O Modules
        • Accessories
        • Control Modules
        • Monitor Modules
        • Relay Modules
        • Specialty Modules
        • Zone Modules
        • See All
      • Networking & Integration
        • Antennas & Receivers
        • Cables
        • Capacitors
        • Communicators
        • Gateways
        • Interface Cards
        • Relays
        • Spindle Motors
        • Termination Cards
        • Network Cards & Modules
        • See All
      • Notification Appliances
        • Bells
        • Chimes
        • Combination Strobes
        • Directional Speakers
        • Electronic Signs
        • Horns & Sounders
        • Lighting Lenses & Films
        • Speakers
        • Strobes & Signal Lights
        • Accessories
        • Mass Communication Systems
        • See All
      • Power Supplies
        • Accessories
        • Power Supplies
        • See All
      • Public Address & Voice Alarm
        • Audio System Controllers
        • Call Stations
        • Communication Modules
        • Speakers
        • Media Players & Tuners
        • Microphones
        • Pre-recorded Messages
        • Volume Controllers
        • Pagers & Paging Systems
        • Cables & Accessories
        • See All
      • Manual Call Points/Pull Stations and Panic Buttons
        • Panic Buttons
        • Manual Call Points/Pull Stations
        • Manual Call Point/Pull Station Parts
        • See All
      • Releasing Panels
      • Sensors & Detectors
        • Aspirating Smoke Detection
        • Beam Detectors
        • Conventional Detectors
        • Enthalpy Sensors
        • Flame Detectors
        • Flow Sensors
        • Gas Cylinders & Heater Kits
        • Gas Detectors
        • Infrared Barriers
        • Intelligent Detectors
        • Reflector Kits
        • Water Detectors
        • Multi-Voltage Relay
        • See All
      • Software
        • Fire System Drivers
        • Gateways
        • Graphic Software
        • Hazard Detection Software
        • Licenses
        • Standard Software Support Agreements
        • System Configuration Software
        • Upgrade Packs
        • See All
      • Dispatch Centers
        • Communications Gateway
        • Light Tower Interface
        • Gateway Audio Radio Interface 2
        • See All
      • Fire Stations
        • Fire Station Controllers
        • Color Indicator Remote
        • Sound Sphere Speaker
        • Speaker
        • Message Sign
        • HDTV Remote
        • Room Remote 2
        • ATX Station Controller
        • Message Remote 2
        • I/O Remote
        • Strobe Light
        • Illuminated Speaker
        • See All
      • Additional FLS Products
        • Li-ion Tamer Gen 3 Demo Kit
        • Li-ion Tamer Gen 3 Controller
        • Additional FIRE Products
        • See All
      • See All
    • Intrusion Detection
      • Software
        • Extension License
        • MB-Secure License, Macros/Partitions
        • LoiterTrace Application License
        • Remote test system GMYA7-AS
        • System MB-Secure, Software Base License
        • MB-Secure option ONVIF Profile S&G
        • Connection to intrusion detection control panel option
        • Surface-Mounted Distributor VVD 600
        • Entering a text page
        • Local Programming Kit
        • ASPIRE CD ROM
        • WEBs–N4™ Software Alarm Console
        • Upgrade AES Encryption Software
        • Service
        • IntrusionTrace Application
        • IntrusionTrace Application License
        • WINMAG Plus Standard License
        • WINMAG Plus Data Point Extention
        • WINMAG PLUS V6.2 Base License
        • WINMAG PLUS V6.2
        • WINMAG plus V06, Single Licences and License Packages
        • WINMAG plus V06, Base Package plus additional Data Points
        • WINMAG plus V06, Upgrade
        • WINMAG PLus
        • See All
      • Control Panels
        • GY-Home Wiring Kit
        • Galaxy Flex FX050 box
        • GALAXY 2 Control Panel Keypad Kit
        • Interface Card
        • Honeywell Sucre Box
        • Galaxy Grade 2 Kit
        • Galaxy® Flex 20 Alarm Control Panel Kit
        • Anti-Intrusion Control Unit
        • G2-44 + Control Panel
        • See All
      • Peripherals
        • Communicators
        • I/O Modules
        • Interface Cards & Modules
        • See All
      • Keypads & User Interfaces
        • Accenta LED Remote Keypad
        • Accenta LCD Remote Keypad
        • 6160CR Commercial Fire Alpha Keypad
        • Keypad Model XMA 210
        • 6280 Color Graphic Voice Touchscreen Keypad
        • Time Recording Terminal
        • 6160CR-2 Commercial Fire Alpha Keypad
        • 6460 Premium Alpha Keypad
        • 2x40-Digit LCD Control Panel
        • Touch Center plus Keypad
        • Galaxy MK7 LCD Keypad
        • Management Terminal Display
        • See All
      • Sensors & Detectors
        • Contact Sensors
        • Detector Test Equipment
        • Motion Detectors
        • Shock & Vibration Sensors
        • Accessories
        • See All
      • Accessories
        • Antennas
        • Batteries
        • Cables
        • Converters
        • Housings & Hardware
        • Power Supplies
        • Housings, Mounts, & Hardware
        • See All
      • See All
    • Sensors
      • Air Quality Sensors
        • Sensepoint XCD RTD
        • Sensepoint XCD
        • RAEGuard 2 PID
        • Searchpoint Optima Plus Point Infrared Gas Detector
        • Searchline Excel Open Path Infrared Gas Detector
        • Midas Gas Detector
        • VESDA Air
        • E3Point Gas Sensors Gas Cartridge Assembly
        • E3Point Gas Monitor
        • Duct Air Quality Sensor
        • FSC-851 Fire Alarm
        • VESDA Sense point XCL
        • VESDA ECO Gas Detector - ECO-D-B
        • C7632 Fixed Output Carbon Dioxide (CO2) Sensor
        • CO2 Replacement Cartridge
        • XNX 3/4in Thread Type Gas Detector
        • Replacement Probe for SMART3 Detector
        • Methane Probe
        • ATEX Touch Special Gases Detection Sensor
        • ECO Alcohol Vapor Gas Detector
        • VESDA ECO™ Sensor Cartridge
        • G701 Special Gas Detector
        • FAPO Anti Dust Ring
        • ECO Gas Detector Dual Gas
        • Acetylene Gas Detection Sensor
        • SMART3G-D3 Gas Detector
        • G708 Series NH3 Gas Detection Sensor
        • IP55 Hydrogen Gas Detection Sensor
        • Oxygen Replacement Sensor
        • E710 Series Oxygen Gas Detector
        • VESDA ECO™ Gas Detector
        • ECO-SC-41 Gas Detector
        • E711 Series Oxygen Gas Detector
        • IP55 LPG Gas Detection Sensor
        • ECO Demonstration Equipment
        • VESDA ECO™ Detector - ECO-SC-12
        • G708 Gas Detector
        • VESDA ECO™ Detector - ECO-SC-45
        • Propane Gas Detection Sensor
        • CO Probe
        • E705 Gas Detector
        • ECO Sulfur Dioxide Gas Detector
        • Combustible Explosion Proof Sensor
        • CDS2000 CO2 Gas Detector
        • G704 Gas Detector
        • Carbon Monoxide Detector
        • Eco Ex Gas Detector
        • E708 Gas Detector
        • SMART3 Series Gas Detector Accessory
        • G711 Series Oxygen Gas Detector
        • ECO Gas Detector with Ammonia Sensor Cartridge
        • Metro CO Gas Detector
        • Dual Gas Cartridge
        • XCD RFD Transmitter
        • E706 Gas Detector
        • ECO Gas Detector with Chlorine Sensor Cartridge
        • E704 Gas Detector
        • SMART3 GC2 Sulphur Dioxide Detector
        • Minigas 2 Zone Control Panel
        • VESDA ECO™ Sensor Cartridge Gas Detector
        • G702 Petrol Vapour Gas Detector
        • G706 Gas Detector
        • Carbon Monoxide Detector with Built-In Wireless Transmitter
        • Hydrogen Sulfide
        • XC70 CO Alarm
        • G709 Gas Detector
        • G700 Gas Detector
        • ECO Pentane Gas Detector
        • Mircom™ Advanced Multi-Criteria Fire/CO Detector
        • VESDA ECO Gas Detector - ECO-D-R
        • X-Series Carbon Monoxide Alarm
        • ECO Gas Detector
        • Refrigerant Gas Sensor
        • Dual Technology Sensor
        • Gas Alert Clip Extreme 2
        • ECO Replacement Sensor Cartridge Accessory
        • Methane Gas Detector
        • Carbon Monoxide Gas Detector
        • Searchline Excel Short Range
        • G7 Series Methane Gas Detection Detector
        • Honeywells Gas Controller And Networkable Sensors
        • ERHS0712-PRO Beam Detector
        • G705 Gas Detector
        • VESDA Sensepoint XCL/XRL Replacement Gas Sensor
        • Adapter
        • NO2 Gas Detector
        • AirScan IRF9 Sensor
        • Gasoline Vapors Gas Detection Sensor
        • G707 Series NH3 Gas Detection Sensor
        • Double PIR And MW Sensor
        • Hydrogen Gas Detection Sensor
        • Sensepoint XCL Gas Detector
        • B55
        • Carbon Monoxide Wireless Sensor
        • C7233 & C7263 Wall Mount CO2 Sensor
        • C7364A TVOC Air Quality Sensor
        • XNX™ Universal Transmitter
        • C7232B Duct Mount CO2 Sensor
        • XCD Horn/Strobe
        • 4OXV Oxygen Gas Sensor
        • CM4 Toxic Gas Monitor
        • Sensepoint XCD XRL Series 3000 OELD RAEGuard 2 Accessories
        • Carbon monoxide Detector-E703H
        • See All
      • Air Velocity Sensors
        • SAIL SWITCH
        • See All
      • Beam Detectors
        • Beam Smoke Detector
        • Single-Ended Reflected-Type Addressable Beam Smoke Detector
        • TX-RX ILIA Linear Smoke Detector
        • Beam Interface Relay
        • Controller For ILIA Beam Detector
        • Conventional System Beam Smoke Detector 24V
        • See All
      • Contact Sensors
        • Honeywell Recessed Magnetic Contact
        • 4191 Recessed Magnetic Contact Sensor
        • V-Plex® Surface-Mount Contact Sensor
        • V-Plex® 4959SN Addressable Overhead Door Contact 
        • Wireless Door Contact
        • EMPS Magnetic Contact
        • 945T-WH Mini Surface Mount Contact
        • Magnet With Surface Mounted Housing And Spacer Kit
        • Staggered T Contacts
        • Mini Roller Plunger Switch with Terminal
        • 7939WG Magnetic Contact
        • Honeywell 4 Wire Magnetic Contact
        • Universal Magnetic Contact
        • 264-MCS
        • Magnet Contact
        • Recessed Steel Door Contact
        • Door Magnetic Contact with Terminal
        • Miniature Sized Magnetic
        • Magnetic Surface Contact
        • 968XTP High-Security Magnetic Switch
        • Honeywell Security Surface Mount Magnetic Contact
        • Surface mounted base for screw-on tappet contact
        • Surface Mount Contact with Terminal
        • Magnetic Surface Contact Terminal
        • Single Mini Magnet
        • Hold-Up Detector, F.M. LED Display
        • ADEMCO Magnetic Contact
        • Universal Reed Contact “N”
        • Tear-Off Detector
        • Home Pro Security Sensor
        • Housing Spacer Plate
        • Self-Contained Indoor Siren
        • Hold-Up Detector, S.M. LED Display
        • Wireless Door/Window Contact
        • Terminal box
        • Paper seal
        • Surface Mounted Reed Contact
        • Wireless Indoor Asset Protection
        • IDENTLOC Slimline opening sensor
        • IDENTLOC Slimline Locking Sensor
        • Locking sensor with magnetic contact
        • 2-Wire Recessed reed contact "Z"
        • Bolt switching contact RSK-RT
        • Flat Reed Contact "Z"
        • Small Wireless Recessed Transmitter
        • Hold-up Detector, F.M.
        • 3/4 Mini Wireless Recessed Transmitter
        • Transmitter
        • Sliding Door Contact
        • Signal White Paper Seal
        • Outdoor Wireless Contact/Transmitter
        • S241 Magnetic Door Switch
        • IDENTLOC opening sensor
        • Universal reed contact set "Z
        • RF Magnet Contact
        • Honeywell Wireless Door Contact
        • Surface Mounted Housing And Spacer Kit, Traffic white
        • Honeywell Wireless Door/Window Contact
        • Round Reed Contact Flange
        • MB Radio System, Magnetic Contact
        • Rolling Shutter Door Contact
        • Recess Mount Magnetic Contact
        • Magnetic Contact
        • Sash Sensors
        • See All
      • Current Sensors
        • MCS Series Current Switches
        • CR Series Relays
        • CSP Series Current Switches
        • CS Series Current Switches
        • SUB Series Current Sensor
        • CTP Series Current Transmitters
        • See All
      • Detector Test Equipment
        • 705 HT Series of Flammable Gas Sensors
        • Vertex™ M Multi-Point Toxic Gas Monitoring System
        • SPM Flex
        • Stainless Steel Well Assembly
        • 1126 Well Assembly
        • PRO E-Series Perimeter Sensor Vertical Alignment Tool
        • Air Ducts Immersion Tube
        • VF-Spring
        • Connector Elbow
        • Solo Universal Detector Remover
        • M8 Nut
        • Natural Capillary Pipe
        • ABS Air Sampling Test Point
        • ZT Immersion Well
        • 25mm Adaptor
        • SenTRI Venturi Tube
        • Flame Simulator
        • 1/2-inch NPT Stainless Steel Well
        • Capillary Flush Sample Point Kit
        • VSP Benchmark Test Point
        • Entree Interdite
        • Sampling Point
        • Safety Solutions Flexible Connector
        • Test head for heat detector together with battery & charger
        • VLI Ultrasonic Flow Manifold Spare
        • 90 Angle Pipe
        • Plastic Telescopic Rod
        • Xtralis Trunk Adapter
        • IAS Corner Stud
        • 3/4in Large Bore Red Pipe
        • Venturi Air Duct Construction Set
        • Aspiration Smoke System Mounting Clip
        • Tamper Proof Sampling Point
        • Scorpion Test Unit
        • End Cap
        • Aspirating Smoke Detection Accessory
        • Large Check Valve
        • Xtralis Condensation Valve Trap
        • Pipe Tee
        • Vesda ABS End Cap
        • PIP Pipe Elbow
        • VESDA-E VEA Sampling Point
        • Pipe Accessories
        • Pipe
        • 530-TUB Sampling Pipe
        • Equal Tee
        • Aspiration Filter
        • VSP-877 Flush-Mount Sampling Point
        • Solenoid Valve
        • Linear Detector Test Kit
        • M6 Raw Plug Adaptor
        • Xtralis Pipe
        • VESDA Compression Adaptor
        • VESDA Capillary Pipe
        • Pipe Kit for VLQ-100
        • Orange Smoke Generator
        • Alerton Thermowell
        • Spare wicks for Smoke pen (Part No. F-SP)
        • TSE-A100 Self-Contained Smoke Generator
        • Adapter for pole 769813
        • Smoke Aerosol
        • LF422 Flexible Single Core Tubing
        • Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)
        • SOLO Smoke Detector Test starter Kit
        • ID50 Series Support Tool Kit
        • Sampling Point Kit
        • Gas Detector Carbon Monoxide
        • Air Duct Detector
        • le Air Line Adaptor
        • Scorpion Power pack SCORP 50
        • Intelli Fire Detector Interface
        • Detection Point Input
        • External Sensors
        • Sampling Pipe Fitting
        • Pipe (ABS), diameter 25 mm
        • Jointing Socket
        • Diagnostic Tool
        • PVC T-Piece
        • ZT series Thermostat and Transmitter Immersion Tube
        • Remote Programming And Test Unit
        • 3 Meter Pipe
        • Addressable Manual Station Break Glass Rod
        • SDT Series Smoke Detector Testers
        • PAC Blowing Kit
        • Exhaust Adaptor US
        • Test gas for smoke detector tester 805582
        • Discrete End Cap
        • Smoke Generator
        • Aspiration Fitting Accessories
        • Smoke detector tester
        • Xtralis 2 Way Ball Valve
        • Visual/Acoustic Appliance - "No Entry Shutdown in Progress" Inscription
        • Sound absorber for TITANUS EB
        • Sample Tubing Pipe
        • Pipe Elbow
        • Air Sampling Test Point
        • Green Polycarbonate Film
        • Carrying bag for test equipment
        • Maintenance Kit Valve
        • NPT Immersion well
        • Intelli Loop Test Tool
        • Grey Color Exhaust Deflector
        • Inline Expansion Socket
        • Visual/Acoustic Appliance - Allarme Incendio" Inscription
        • Pole Adapter
        • TX Suitable Immersion Tube
        • Visual/Acoustic Appliance - "Evacuare il Locale" inscription
        • CO test gas for smoke detector tester 805582
        • Immersion Tube
        • ZT Series Stainless Steel Immersion Tube
        • Conical Rosette
        • Capillary Sampling Point
        • Moisture Protector
        • Stainless Steel Immersion well
        • Smoke Cartridge
        • VSP-878 Push-In Connect Adapter Kit
        • Test Head for Heat Detector
        • Condensation Trap
        • 520-FIN Sampling Point for Capillary Tube
        • Polycarbonate Film "FORBIDDEN TO ENTER"
        • Sight Glass with Condensation Drain
        • ABS Sampling Pipe
        • Smoke and Heat Detector Test Kit
        • SMART3 Series Calibration Kit
        • CO Sensor
        • No Entry Film
        • Smoke Generating Match
        • 100440
        • Scorpion Head Unit Kit SCORP 2001
        • VESDA Standard Sampling Point
        • Aspiration Systems Capillary Tube Roll
        • PVC Sleeve for Pipe
        • 150ml Test Gas
        • ICAM Microbore Accessory
        • Rilsan Tube
        • K1702
        • SOLO Mains Heat Tester
        • Xtralis VESDA-E VEA Sampling Point
        • Scorpion Control Unit
        • Vesda Xtralis Pipe Clip
        • T-type Fitting Capillary Sampling Point
        • Intumesent 2hr Fire Collar
        • Aerosol Tester
        • Three-way Ball Valve
        • STS Air Sampling Tube
        • 25mm PVC Pipe
        • D4120 Cover Replacement
        • CO capsule for multi-stimulus detector tester 805551
        • Capillary Conical Sample Point Kit
        • Stainless Steel Sampling Point
        • Discrete Capillary Sampling Point
        • 520-CAP T-branch
        • 100mm Immersion Tube
        • M6 Rod Adaptor
        • Converter
        • 530-FLEX Flexible Hose for Suction System
        • VESDAtalk/VESDAlink Detector Connection
        • Line Heat Detector
        • Vesda Conical Sample Point Head
        • Detector Tester Kit Testifire 2001
        • Scorpion Access Point
        • ACCESSORIES FOR VGS SERIES SENSORS
        • CO Capsule
        • VESDA Radius Bend
        • Capillary Tube Bushing 10mm Diameter
        • M6 Nut
        • Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
        • Xtralis Tamper Proof Sampling Point
        • PVC Pipe
        • 90 Bends for Sample Tubing Pipe
        • 781446 Air Duct Detector
        • Scorpion Control Unit Panel SCORP 8000
        • PIP-033 Condensate Drain Pipe
        • SOLO Telescopic Fibreglass Pole
        • Aspiration Condenser Separator
        • Calibration Instrument
        • Ventilation air duct module
        • Smoke pen
        • 45 Angle Pipe
        • Testing Device Kit
        • Capillary Discrete Sampling Point Kit
        • SOLO Cordless Heat Detector Tester Kit
        • Condensate trap for aspirating smoke detectors
        • Black Polyethylene Tubing
        • ICAM Pipe Kit
        • Aspiration Test Smoke Datax
        • PAN Series Signaler
        • Aspiration Test Smoke Matches
        • ISP-106-01
        • PAN Series Visual/Acoustic Appliance
        • 9V Smoke Detector Tester
        • Immersion Well Temperature Sensor
        • M8 Rod Adaptor
        • Smoke Generation Capsule
        • External Water Trap Kit
        • EMERGENCY EXIT Film
        • COLD-KIT
        • SenTRI Duct Venturi Tube
        • 530-TAP Sample Tubing End Cap
        • 3-way ball valve (ABS)
        • NTFAAST Series Accessories
        • ABS (Acrylonitrile Butadiene Styrene) Pipe
        • ZT Series Nickel Plated Brass Immersion Tube
        • Mounting Clip for Pipe
        • Capillary Tube Bushing
        • Microbore Tube
        • Transition 90 degree For Pipe
        • Flexible Pipe
        • Beam Detector Calibration Equipment
        • SOLO Telescopic Access Pole
        • SOLO Extension Pole
        • SD505 Duct Smoke Detector Remote Test Switch
        • SOLO Series Carrying Bag
        • SOLO Universal Detector Removal Tool
        • Scorpion Smoke Detector Test Head
        • Detector Test Magnet
        • SOLO CO Detector Testing Aerosol
        • Plastic Replacement Kit for SOLO2001-001
        • Scoprion Battery Pack
        • Battery Baton for SOLO 461
        • MEMBRANE
        • FSX Flame Detector Spares and Accessories
        • SOLO Non-Flammable Green Gas Aerosol
        • IAS/ILS Aspirator
        • VESDA-E VEA Surface Mount Black Sampling point
        • Battery Baton
        • Multi-Stimulus Detector Tester TF 2001
        • Xtralis VESDA-E VEA Blanking Plug 6mm
        • Adapter cable for Scorpion control unit 805540 for operation with quick charger 805543
        • Adapter for telescopic rod 060426
        • Solo Universal Fast Battery Charger SOLO 727
        • SOE-003
        • NF391
        • USC
        • 256071
        • PM00151
        • NF370
        • See All
      • Enthalpy Sensors
        • C7400 Analog Enthalpy Sensor
        • See All
      • Flame Detectors
        • FS10-R
        • Multi-Spectrum™ SS4 Electro-Optical Fire Detector
        • Dual IR/UV Detector
        • Multi-Spectrum™ SS2 Electro-Optical Fire Detector
        • Universal Detector Base
        • Triple-IR Flame Detector
        • K76134X Flame Detector
        • UV Flame Detector
        • Conventional Flame Detector
        • Flame Detector
        • Flame Detector SharpEye 40/40I Triple IR
        • Multispectrum Infrared Flame Detector
        • 243019. Flame Detector
        • 78796
        • 601F
        • See All
      • Flow Switches & Sensors
        • OSY2 Supervisory Switch
        • WFDNF Series Water Flow Detector
        • T-Tap Waterflow Detector
        • See All
      • Gas Cylinders & Heater Kits
        • IQ8 and ES Heating Element
        • Test Equipment
        • 103L Calibration Gas Cylinder
        • Aspiration Heat Box
        • See All
      • Heat Detectors
        • TS300 Dual Temperature Sensor
        • IDP Plug-In Thermal Detector
        • Velocity® Series 3 Thermal Detector
        • Velocity® Series Addressable Thermal Sensor
        • SWIFT® Wireless Detector
        • Protectowire PHSC-155 Linear Heat Detector
        • System Sensor Rate Of Rise Thermal Detector
        • Fixed heat detector ES Detect
        • Conventional Thermal Detector-ECO1005 & F-ECO1105
        • CHD Series Conventional Heat Detector
        • Rate-of-rise detector ES Detect
        • Rate-of-rise heat detector IQ8Quad
        • Vision Fixed Temperature Detector
        • FDD Series Mechanical Heat Detector
        • Class A1R Advanced Intelli Fixed Temperature Detector
        • Temperature Sensor
        • Series 200 Advanced Temperature Sensor Model 52051HTE
        • Advanced Intelli Fixed Temperature Detector
        • Delta Terminal
        • Digital Linear Heat Detector
        • S200 Thermal Detector
        • IQ8Quad Detector
        • Vigilon Optical/Heat Sensor
        • ED2351
        • Rate-of-Rise Detector ATEX
        • Protectowire PHSC-280 Linear Heat Detector
        • Digital Linear Heat Detector Cable
        • LD-Series Linear Heat Detection Cable
        • CSCANPLUS
        • Horizon Range Thermal Detector
        • SMART3 Replacement Probe
        • Rate-of-Rise S-300 Heat Detector
        • Heat Detecting Cable Control Box
        • Heat Detecting Cable
        • Series 200 Advanced Temperature Sensor Model 52051E
        • Aspiration Holder For Chlorine Filter
        • Rate of rise Thermal Detector
        • Analog addressable detector
        • TMP2 Series Rate-of-Rise Detector
        • ISP_TV
        • Temperature Intelli Linear Heat Detector
        • Linear Distributed Temperature System
        • TMP2 Thermal probe
        • System Sensor Smoke Detector
        • Series 200 Fixed Heat Detector
        • Sensor Cable Connector
        • Sounder Heat Sensor Sounder
        • Steel FRNC Sensor Cable Connector
        • Conventional Fire Detector
        • Linear Heat Detection High Resistance Cable
        • Conventional Thermal Detector-FD-851HTE
        • Thermosensitive Special Cable
        • 78°C Fixed Temperature Thermal Detector
        • ISP_T78
        • 520017X-00A
        • Sensor Cable
        • Mar Fire Detection Unit
        • Power Supply / Charger Unit, Accessories
        • Series 200 Advanced Temperature Sensor
        • 58°C Fixed Temperature Thermal Detector
        • CHD-F135 Fixed-Temperature Heat Detector
        • DTS HD I/O Cable
        • Smart 3G Replacement Gas Sensor
        • FlashScan Intelligent Thermal Detector
        • 5809 Wireless Fixed Heat and Rate-of-Rise Detector
        • KIT_KX129
        • R_SCAN_PLUS
        • UniVario Heat detector
        • Protectowire PHSC-220 Linear Heat Detector
        • Optical Heat Sensor
        • Linear Heat Detection Electronic Interface Module
        • PHSC356 Temperature Sensor Cable
        • Explosion Proof Probe
        • Protectowire PHSC-135 Linear Heat Detector
        • Intrinsically Safe Ex Barrier
        • Service Detector
        • TMP2-reeks TVC detector
        • Series 200 Rate of Rise Heat Detector
        • Rate-of-Rise Heat Detector
        • HM Series Advanced Intelligent Thermal Sensor
        • 9200 Series Intelli Detector
        • Series 200 Advanced Temperature Sensor Model 52051EI
        • Rate-of-Rise Dust Thermal Detector
        • Smoke and Heat Detector Wire Guard
        • Watertight Probe
        • Rate Of Rise And Fixed Temperature Thermal Detector
        • Rate-of-Rise White Heat Detector
        • HM Series Thermal Detector
        • Conventional Fixed Temperature Thermal Detector
        • TC808 Series Thermal Detector
        • Series 200 Advanced Temperature Sensor Model 52051RE
        • Intrinsically Safe Rate of Rise Thermal Detector
        • Series 200 Advanced Temperature Sensor Model 52051HTEI
        • BC-2 Series Beam Clamp Assembly
        • NH-100 Intelligent Thermal Detector
        • 302 Series Rate-Anticipation Heat Detector
        • FST-951 Intelligent Addressable Heat Detector
        • KIT_KX133
        • ED5351TE_A
        • ISP_T58
        • S-Quad Heat Sensor
        • Intelligent Plug-In Temperature Sensors
        • Honeywell Security Wireless Flood Sensor and Temperature Sensor
        • ECO1000 Fixed Temperature Thermal Detector
        • SD505-HEAT Addressable Heat Sensor
        • FWH-200 SWIFT Wireless Detector
        • Apollo 65 Series Detectors
        • Apollo XP95 Series Detector
        • Temp W/Less External Probe
        • ProtectoWire PHSC-190 Linear Heat Detector
        • BRT0
        • CL2
        • ECO1500
        • ED5351E
        • KIT_K1138
        • Ammonia Probe
        • ED4351E
        • See All
      • Humidity Sensors
        • H7012 Room Humidity Sensor
        • Humidity sensor
        • Series 2000 Humidity/Temperature Transducer
        • LFH Duct Humidity Temprature Transmitters
        • H77 Series Humidity and Temperature Sensors
        • HP971A Pneumatic Humidity Sensor
        • C7600 Humidity Sensor for Economizer
        • C7600B Solid State Humidity Sensor
        • HCP00-EU Condensation Prevention Sensor
        • See All
      • Infrared Barriers
        • Full Column With Active Ir Tx / Rx H2meter
        • Complete Column With Active Ir Rx H2.5meter
        • Full Column With Active Ir
        • Complete Column With Active Ir / Rx H1.5meter
        • Bidirectional Column
        • See All
      • Light Sensors
        • LED Floodlight With Sensor 14.8W, Steinel
        • LLO Outside Light Level Sensor
        • CR7075A 2-Stage Lighting Controller
        • Light Level LoRaWAN Sensor
        • C7057 Cadmium Sulfide Photocell
        • See All
      • Motion Detectors
        • IS216 PIR Motion Sensor
        • Viewguard Passive Infrared Sensor
        • Motion Sensor
        • DUAL TEC® Motion Sensor-DT8016
        • Honeywell Security Passive Infrared Motion Sensor
        • DUAL TEC® DT900 Series Commercial Motion Detector
        • DT8000 DUAL TEC Motion Detector
        • Motion Detector
        • DUAL TEC® DT906 Series Commercial Motion Detector
        • Passive Infrared Motion Sensor
        • View guard PIR RF
        • ADPRO PRO E-PIR Perimeter Intrusion Detector
        • Request-to-Exit Sensor
        • Dual Technology Detector
        • IS-280 Ceiling Mount Motion Sensor
        • Pro E-IFC-RS-485 Interface Cable
        • Motion Detectors, "Request-to-Exit" Melder
        • Motion Detectors, Infrared Light Barrier
        • NL2105
        • 60 Meter Digital Microwave Barrier
        • Intrusion 2-way Alarm
        • Low-Level Hermetic Thermostat
        • View guard DUAL Motion Detectors
        • DUAL TEC® DT901 Commercial Motion Detector
        • IS335 Wired PIR Motion Detector
        • Laser Locator Receiver
        • Neo Digital Quad PIR Curtain Detector
        • DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
        • IR Detector
        • Viewguard PIR Motion detector
        • Hornet™ Intrusion Alarm
        • DUAL TEC® DT907 Series Commercial Motion Detector
        • 120 Meter Digital Microwave Barrier
        • Dual Technology Antimask Detector
        • Activ8 PIR
        • Outspider Digital Outdoor Detector
        • IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector
        • Digital Microwave
        • VORTEX Intrusion Alarm
        • Honeywell Glassbreak Shock Sensor
        • IntelliBeam® Dual-Beam Photoelectric Sensor
        • SICK Motion Detectors
        • Motion Detectors, Dual Ceiling Motion Detector
        • Galaxy Passive Infrared Sensor
        • Wireless DUAL TEC Motion Sensor
        • Le Sucre Camera PIR Motion Sensor
        • DUAL TEC Motion Sensor
        • Complete Tower Outdoor Barrier
        • Ceiling Mount PIR & MW Detector
        • See All
      • Multi-Criteria Sensors
        • Multi-Criteria Photo/Thermal/Infrared Detector
        • Vft-15 Aspirating Smoke Detector
        • 951 Series Photoelectric and CO Detector
        • XP95 Analog Addressable Multi-Sensor
        • Analog Addressable Discovery Multi-Sensor
        • MCS Multi-Criteria Analog Addressable Sensor
        • Multi-Criteria Intelligent Detector
        • Conventional Smoke/ Thermal Detector
        • IntelliQuad™ PLUS Advanced Fire and Carbon Monoxide Detector
        • ECO1000 Series Multi-Criteria Thermal Smoke Detector
        • The Acclimate Plus detector
        • Photoelectric Smoke Detector
        • Thermistor Room Temperature Sensor
        • Multi Criteria Detector
        • Series 200 Detector
        • Analogue Addressable Multi-Criteria Smoke Sensor
        • Universal detector filler and detector tester
        • HM Series Optical Smoke/Thermal Detector
        • Intelli Fire Detector 9200 Series
        • Radio Thermal Detector
        • OTblue-LKM ES Detect Multi-Sensor Detector
        • VESDA-E VEA-40 Smoke Sensor Module Spare
        • XS100T Optical & Thermal Detector Fire Alarm
        • PM2.5 Plus Temperature and Humidity LoraWAN Sensor
        • Vsm4 Software
        • Wireless Smoke-Carbon Monoxide Detector
        • Orbis Multisensor OT Detector
        • IQ8Quad Multisensor Fire Detector With Isolator
        • Sentri Heat Sensor
        • OTG Multisensor Fire Detector (CO) IQ8Quad with Isolator
        • Vesda Ex D Detector,
        • Advanced Multi-Criteria Fire/CO Detector
        • 9200 Series OT Multi-Sensor Detector
        • Support Electronic Accessory Cable
        • O2T/F Multisensor Fire Detector IQ8Quad
        • OTblue multisensor detector ES Detect
        • Thermal Optical Multi-Criteria Detector
        • OHI- Multisensor Analog Detector
        • 22051E Photoelectric Smoke Detector
        • ICAM ILS Smoke Detector
        • PTIR Multi-Criteria Smoke Detector
        • SenTRI Optical Heat Sensor Sounder
        • SenTRI Sensor Sounder
        • Remote Indoor Temperature Sensor
        • ICAM IAS Detector
        • O²T Multisensor Detector
        • FAAST LT-200 Smoke Detector
        • FAAST LT-200 Standalone Single Channel Dual Detector
        • MSR Detector
        • Optical Smoke Detector IQ8Quad with Isolator
        • OTblue-LKM Multisensor Detector
        • O2T/Sp multisensor fire detector IQ8Quad
        • OT Multi-sensor Fire Detector
        • Optical Smoke Detector
        • SenTRI Heat Sensor Sounder
        • Acclimate® Multi-Sensor Low-Profile Intelli Detector
        • FAAST LT-200 Standalone Dual Channel Detector
        • Orbis IS Multi-Sensor Smoke Detector
        • OTblue Multi-sensor Detector IQ8Quad FM With Isolator
        • Discovery Multisensory
        • O²T multisensor detector ES Detect
        • CF Series Heat Detectors
        • ICAM IAS Dual Channel Detector
        • CR Series Heat Detector
        • Xtralis Air Sampling Smoke Detector
        • CO2 Plus Temperature and Humidity LoraWAN Sensor
        • O2 T-Multisensor Detector
        • Thermal Maximum Differential Fire Detector
        • D4240 Photoelectric Duct Smoke Detector
        • O2T multisensor fire detector IQ8Quad
        • System Sensor Linear Heat Detector
        • Master Motorized Linear Smoke Detector
        • Universal detector finder and detector tester, suitable for all detectors (except IRX-751 CTEM)
        • S300 Conventional Thermal Detector
        • Series 200 Detector with Isolator
        • O2T/FSp multisensor fire detector IQ8Quad
        • Optical Smoke Detector ES Detect with Relay Contact
        • OTI-Intelli Multi-Sensor Fire Detector
        • FSL-751 LASER Smoke Detector
        • IntelliQuadTM Multicriteria Detector
        • Notifier Addressable Multi Sensor Detector
        • MCS Multi-Criteria Fire/CO Detector
        • ADAPT® Multisensor Intelligent Detector
        • SK-FIRE-CO Combination Fire/Carbon Monoxide Detector
        • SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
        • Pinnacle™ Intelli Laser Smoke Detector
        • SK-FIRE-CO-W Multi-Criteria Fire/CO Detector
        • S Quad Optical Sensor
        • S-Quad Multi-Sensor with Integrated Sounde and Visual Alarm Device
        • 2251-COPTIR Multi-Criteria Sensor
        • FAAST LT-200 Single Channel Dual Detector
        • FAAST LT-200 Single Channel Detector
        • Insertion Thermistor Temperature Sensor
        • Opal Multi-Criteria Detector with Isolator, Notifier
        • See All
      • Noise Sensors
        • Glassbreak Simulator by Honeywell
        • FlexGuard Glassbreak Detector
        • FG1625SN Glassbreak Detector
        • FG1625RFM Round Flush-Mount Glassbreak Detector
        • Glass Breakage Sensor
        • Mini Glass Breakage Sensor
        • IDENTLOC Glass Breakage Sensor
        • Active Glass Break Detector
        • IDENTLOC Slimline glass breakage sensor
        • Wireless Glassbreak Sensor
        • See All
      • Occupancy Sensors
        • Ex-OR Motion And Light Sensor
        • K594.RF Motion Detector
        • Zone Presence Sensor
        • QuickLink Bus Sensor
        • Gold Series LightSpot
        • LightSpot Quicklink Bus Detector
        • Digital Gold PIR Detector
        • LightSpot HD dimming Sensor with DALI output
        • LightSpot HD PIR Sensor with switching output
        • K595.RF Motion Detector
        • Washroom Lightspot Controller
        • WSK-24 Wireless Occupancy Kit
        • LightSpot Photocell
        • LightSpot HD presence detector with switching output 6A, built-in version
        • S241 Magnetic Door Switch
        • Phillips Dynalite Multifunction Sensor
        • DALI Network Sensor
        • See All
      • Particle Counters
        • VOC Plus Temperature LoraWAN Sensor
        • C7363 Particulate Matter Sensor
        • See All
      • Pressure Switches & Sensors
        • VNM Negative Pressure Switches
        • PST-R Series Pressure Switch
        • Pressure Gauge
        • VNS Vacuum Switch for Aggressive Liquid, Gas
        • PWTA Series Wet Pressure Sensors
        • PWTB Series Wet Pressure Sensors
        • Advanced Pressure Monitor
        • P76 Series Dry Pressure Sensors
        • DWR Series Adjustable Pressure Monitor
        • DWAM, DWAMV Pressure monitors
        • Smart SN Microprocessor supported pressure transducers
        • DWR Pressure Monitors
        • DWR Pressure Limiters
        • See All
      • Reflector Kits
        • ES Smoke Detector Reflector
        • BEAMLRK Long-Range Kit
        • Beam Detector Reflector
        • See All
      • Room Pressure Monitors
        • Room Pressure Indicator
        • P76 Series Dry Pressure Sensor Duct Probe
        • PWT Pressure Sensor Bypass Valve Manifold
        • Accessory/Df
        • Wireless Receiver
        • 7617M/U Compression Fitting
        • Sealing Device
        • VAV Filter
        • Advanced Pressure Monitor-Accessories
        • Heat Conducting Compound
        • Semi-flush Mounting Kit
        • TR29 Wall-Mount Enclosure
        • P7640A Pressure Sensor Duct Pick-Up
        • See All
      • Shock & Vibration Sensors
        • Electronic Vibration Detector
        • IDENTLOC Alarm Glass Sensor
        • Honeywell Vibration contact
        • Contact Panic 266 Foot Trip
        • Glass Breakage Analysis Card
        • Wireless Shock Sensor
        • Viper Shock Sensor
        • Wireless Combination Magnetic Contact and Shock Sensor
        • IDENTLOC Alarm Glass Sensor With 4-Pole Socket
        • Glue Gauge For Passive Glass Breakage Sensor
        • Viper GLX Brown
        • Wireless Piezo Shock Sensor
        • Sensor For Fences
        • Triaxial MEMS Detector
        • Shock & Glass Break Detector
        • UTK Rope Contact Analysis Sheet
        • UTK Rope Contact
        • See All
      • Smoke Detectors
        • IntelliSense Quad Motion Sensor
        • Honeywell Wireless Smoke Sensor
        • ECO1003 Optical Smoke Sensor
        • ASD-PTL3 Intelligent Photoelectric Smoke Sensor
        • Plug-in Ionization Smoke Detector
        • High Sensitivity Smoke Sensor
        • Velociti® Series PL2FR Photoelectronic Smoke Sensor
        • Intelligent Photoelectric Smoke Detector
        • VESDA VLI Aspirator Spare Part
        • VESDA-E Series aspirator
        • VESDA VLP Detector
        • XP95-I Analog Addressable Ionization Smoke Sensor
        • OSE-HP-01 OSID High Power Emitter
        • XP95-P Photoelectric Smoke Sensor
        • VESDA Aspirating Smoke Detector
        • OSID Smoke Detector
        • Recessed Mounting Kit by System Sensor
        • FSP-851 Photoelectric Smoke Detector
        • ECO1000 Series Thermal Smoke Detector
        • FAAST LT-200 Stand Alone Aspirating Systems ,Single channel, dual detector (double knock) FAAST LT-
        • 2020P Photoelectric Smoke Detector
        • Optical Smoke Detector ES Detect
        • ECO1000 Conventional Relay Base
        • SK-PHOTOR Intelligent Photoelectric Smoke Detector
        • FAAST LT-200 Stand Alone Aspirating Systems , Single channel, single detector FAAST LT-200 aspiratin
        • OSID Emitter Standard Power
        • Analogue addressable Photoelectronic sensor
        • ISP_M_ICC
        • Smoke Detector Tester and Starter Kit
        • Basic Unit TITANUS PRO SENS® 2 EB
        • Smoke Detection System
        • 6-Zone Analog Monitor Module
        • OSID Imager
        • LRS 100 Aspirating Smoke Detector Unit
        • VLS Smoke detector
        • 22051E/EI Photoelectric Smoke Detector
        • 32 Air Sampling Hole Smoke Detector
        • ASD-TP series Smoke Detectors
        • Scorpion smoke detector test head SCORP 1001
        • ASD Single Channel Aspiration Detector
        • Air Sampling Smoke Detection
        • C_SCAN
        • ND22051EI
        • VESDA VLC-EX-US Smoke Detector
        • Series IQ8Quad Smoke Detector
        • ICAM ILQ Detector
        • TrueAlarm Analogue Sensing Duct Smoke Detector
        • VESDA-E VEA 40-Relay Local StaX
        • FR 5000 With Control Unit
        • Universal detector filler and smoke detector tester
        • S-3000 Type Ionization Smoke Detector
        • ISP_M
        • ND22051E
        • Orbis Optical Smoke Detector
        • Titanus TOP SENS® EB Basic Unit
        • Air-sampling Smoke Detector
        • Vesda VLC Detector
        • Duct Kit Mounting
        • Ionization Smoke Detector
        • MI-LPB2 Optical Smoke Beam Detector
        • Honeywell All-Spec Universal Air Sampling Device
        • Esser Optical smoke detector
        • Photo Thermal Infra-Red Detector
        • Six Supervised Control Module
        • VESDA Sensepoint XCL Spare Part
        • Simplex VESDA VLC Detector
        • Addressable High Sensitivity Smoke Sensor, Morley
        • Loop Powered Reflective Beam Sensor
        • 20μAOptical Smoke Detector
        • VESDA® VLC Aspirator
        • Intelli Optical Smoke Detector
        • Optical Smoke Photo Thermal Detector
        • Optical Smoke Detector With Isolator
        • Wi