/content/hbtbt/us/en/search-results.html

Detector Test Equipment

Detector Tester Kit Testifire 2001

Detector Tester Kit Testifier 2001 for the functional testing of point-type fire detectors with various sensors.

Overview

Detector Tester Kit Testifire 2001 for the functional testing of point-type fire detectors with various sensors. The activating stimuli for smoke, heat and CO (carbon monoxide) are generated in this testing unit. Thus the changing of test tools for different types of detectors is no longer necessary.

All fire detector types can be tested with only one test instrument. The test tool is suitable for all optical smoke detectors, ionization detectors, CO detectors and heat detectors. It facilitates fast and effective testing of single and intelligent multisensor fire detectors. So testing of the different sensors can be carried out one after another or for all at the same time.

The required stimuli are generated on demand at the time of test from the corresponding capsule (smoke or CO). Pressurized gas cans are no longer being used.

Features & Benefits:
  • Generation of smoke, heat and CO in a single test unit
  • Clearing cycle of the detector via integrated ventilator for better reset
  • Simultaneous or sequential testing with various stimuli
  • Suitable for single and multi-criteria fire detectors
  • Suitable for smoke-, heat- and gas- (CO) detectors
Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K805551
Detector Tester Kit Testifire 2001: 75 to 90 min Charging: 5 to 45C
K805552
Detector Tester Kit Testifire 2001, Non-flammable, non-toxic materials, No test gas storage under pressure
K805553
Detector Tester Kit Testifire 2001, Non-flammable, CO activating material, No storing of pressurized CO
Image
SKU
Description
alt
K805551
Detector Tester Kit Testifire 2001: 75 to 90 min Charging: 5 to 45C
alt
K805552
Detector Tester Kit Testifire 2001, Non-flammable, non-toxic materials, No test gas storage under pressure
alt
K805553
Detector Tester Kit Testifire 2001, Non-flammable, CO activating material, No storing of pressurized CO