Detector Test Equipment
SOLO Telescopic Fibreglass Pole
SOLO Telescopic Fibreglass Pole is extends upto 1.13m in 4 sections allowing access to detectors fitted up to 6m.
The Notifier SOLO Telescopic Fibreglass Pole is e extends upto 1.13m in 4 sections allowing access to detectors fitted up to 4m. The core element of the Solo range is the telescopic and extension access poles which are extremely lightweight and quickly extend to provide access to detectors up to 9m.
Features & Benefits:- Made from strengthened durable fibreglass
- Lightweight and portable
- Totalock’ system ensures telescopic sections lock
- easily and never twist
- Suits all SOLO tools
- Tools simply slide into the top of pole and are released by pressing a button
- Drastically reduces the time required
- Non-conductive
- Ultimate quality
- Designed for quick and reliable use every time
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Document Title
File Size
Date Added
Image
SKU
Description
SOLO-101
SOLO Telescopic Fibreglass Pole, 4 Sections, 1.13m Extends, 6m Maximum