Detector Test Equipment
T-type Fitting Capillary Sampling Point
Capillary Sampling Points has composed of flexible nylon tube 1 meter long, 10mm outer diameter and 8mm inner diameter and support for false ceiling.
Capillary Sampling Points has composed of flexible nylon tube 1 meter long, 10mm outer diameter and 8mm inner diameter and support for false ceiling. It is connected to the end of the suction pipe network. Ideal for mounting in false ceilings.
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
510-KIT
Capillary Sampling Point: 58 g