Detector Test Equipment
Test Head for Heat Detector
Test Head for Heat Detectors have devices for testing mounted fixed temperature, rate-of-rise and combination detectors.
Test Head for Heat Detectors have devices for testing mounted fixed temperature, rate-of-rise and combination detectors. It can be used for detector Series 9x00 and IQ8Quad. The battery is recharged either with the charger or via mains supply or via 12V DC cigarette lighters in vehicles.
Features & Benefits:- Mains cable is not required for testing
- Power supply with rechargeable NiMH battery in the adapter of the telescopic rod
- Time based termination of testing after 120 seconds in order to prevent any heat-related damages of the detectors
- Detector head is switched off after not being used for 5 minutes.
Others
- Maximum Operating Humidity
- <85 Percentage
- Product Type
- Test Head Degrees Celsius
Others
- Maximum Operating Humidity
- <85 Percentage
- Product Type
- Test Head Degrees Celsius
- Maximum Operating Humidity : <85 Percentage
- Product Type : Test Head Degrees Celsius