Detector Test Equipment
VESDA Adaptor
VESDA Adaptors are produced in red ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance and ductility.
VESDA Aspirating Pipe and Fittings are produced in red ABS under a stringent quality control system approved to BS EN ISO 9001, EN54 -20 and EN61386-1 Class 1131 ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weather ability, heat stability and processability.
Features & Benefits:- Tough and durable
- Available in Red and White colour
- Easy to joint
- Lightweight
- Unaffected by corrosive attack
- BS EN ISO 9001
- EN61386-1
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis
Document Title
File Size
Date Added
Image
SKU
Description
PIP-004
25mm to 3/4in Socket Adaptor-Pack of 10
PIP - 004
VESDA Adaptor, 25mm–3/4cm, Red