Detector Test Equipment
VESDA Pipe Elbow
PIP is a 45 degree pipe elbow by VESDA which is specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system.
PIP is a 45 degree pipe elbow by VESDA which is specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system. They are also manufactured to comply with the requirements of BS5391 Part 1, EN 61386-1 and the new EN54 Part 20 guaranteeing you the quality you are used to as a VESDA customer. The pipes are a metric standard of 25 mm external diameter with suitable adapters available for imperial to metric conversions and are designed for use with any make of low pressure aspirating type smoke detection system.
Features & Benefits:- Developed to provide fully matched components for the optimal performance
- Easy to joint
- Toughness and durability
- Lightweight
- BS5391 Part 1
- EN 61386-1
- EN54 Part 20
Others
- Bend
- 45degree
- Brand
- Honeywell Security
- Xtralis
Others
- Bend
- 45degree
- Brand
- Honeywell Security
- Xtralis
- Bend : 45degree
- Brand : Honeywell Security|Xtralis
Document Title
File Size
Date Added
Image
SKU
Description
PIP-006
VESDA Pipe Elbow, 45 Degree, 25mm, White
PIP - 006
VESDA Pipe Elbow, 45 Degree, 25mm, White