https://buildings.honeywell.com/us/en/search-results.html

Flame Detectors

Air Shield

The Air Shield allows the connection of a compressed air tubing that provides an air curtain to prevent dirt build-up on the detector window and reduce the frequency of maintenance in contaminated or dirty environments

The Air Shield allows the connection of a compressed air tubing that provides an air curtain to prevent dirt build-up on the detector window and reduce the frequency of maintenance in contaminated or dirty environments. Compatible with all detectors of the S40 / 40 series except the S40 / 40M.Protective screen reduces detector sensitivity by 30% and detection range by 5

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
S777650
Air Shiels: 30% Detection