https://buildings.honeywell.com/us/en/search-results.html

Flame Detectors

Quad Band IR3+ Detector

Honeywell FS24X are the latest generation high technology Multi-Spectrum Triple IR Fire and Flame Detector.

Honeywell FS24X are the latest generation high technology Multi-Spectrum Triple IR Fire and Flame Detector. FS24X is part of FSX family of advanced technology Electro-Optical fire detectors. Using patented Wideband IR™, Wideband 4.3 micron IR™ and visible detection technology the FS24X is a quantum leap in flame and fire detection. Sophisticated software algorithms and dual microprocessors ensure that the FS24X has the highest fire detection performance combined with optimal false alarm rejection.

Features & Benefits:
  • Detects hydrocarbon and non-hydrocarbon fuel fires in all environmental conditions
  • User selection outputs
  • Optimal false alarm rejection
  • Visible Sensor for optimum false alarm rejection
  • Selectable detection sensitivities
  • Patented* WideBand IR™ Technology
Certifications:
  • FM: Class I, Div. 1 & 2, Groups B, C, & D; Class II, Div. 1 & 2, Groups E, F, & G; Class III
  • ATEX: II 2 G D Ex d IIC T4
  • CE: EN6000-6-4, EN50130-4, & EN54-10:2002 + A1:2005
  • SIL Rating: FMEDA meets IEC 61508
Data Sheet
Name
Description
File Size
Date
Size
FS20X and FS24X Flame Detectors Datasheet
6.33 MB
10/20/2021
PDF 6.33 MB
Fire Sentry FS24X Flame Detectors
404.46 KB
10/20/2021
PDF 404.46 KB
Brochure
Name
Description
File Size
Date
Size
FS24X Flame Detectors
548.52 KB
10/20/2021
PDF 548.52 KB
Name
Description
File Size
Date
Size
FS20X and FS24X Flame Detectors Datasheet
6.33 MB
10/20/2021
PDF 6.33 MB
FS24X Flame Detectors
548.52 KB
10/20/2021
PDF 548.52 KB
Fire Sentry FS24X Flame Detectors
404.46 KB
10/20/2021
PDF 404.46 KB
Image
SKU
Description
alt
FS24X-211-23-1
QuadBand IR3+ Detector, Copper-Free Aluminum Enclosure, Two M25 Conduit Entry
alt
FS24X-211-22-1
QuadBand™ IR3+ Detector, 110° Field of View