https://buildings.honeywell.com/us/en/search-results.html

Gas Detectors

AirScan IRF9 Sensor

AirSCan IRF9 Sensor by Honeywell Analytics is a range of Infrared diffusion-based gas detection that enables thermal stability and freedom from vibration. The IRF9 satisfies AB32 California code and is CARB compliant.

The AirSCan IRF9 Sensor by Honeywell Analytics is a range of Infrared diffusion-based gas detection that enables thermal stability and freedom from vibration. IRF9 Automatically adapts to its environment and provides accurate and reliable performance under the harshest conditions. AirScan IRF9 Sensor works in conjunction with any Honeywell Analytics Manning readout or alarm unit. This detection platform can monitor for ammonia, carbon dioxide, and a number of refrigerant gases. The IRF9 satisfies AB32 California code and is CARB compliant. Honeywell Analytics Infrared monitoring solutions are designed to help your plant operate more efficiently and cost effectively.

Features & Benefits:
  • Rapid response to refrigerants including R-404a, R-22, R-507, R514A, R-134a, R-407a, R-410a, R-422d, NH3, CO2, HFO1234YF, HFO1234ZE, HFO1233ZD
  • No moving parts and pumps/filters not required
  • Can be used with any Honeywell Analytics readout
  • Superior EMI/RFI shielding
  • Automatically adapts to fluctuating temperatures
Certifications:
  • AB32
  • CARB
Image
SKU
Description
alt
M-600428
AirScan IRF9 Sensor, R22, 0 to 3000ppm, NEMA 1 Enclosure
alt
M-700067
AirScan IRF9 Sensor: R407a: 0 to 3000ppm: NEMA 1 Enclosure
alt
M-600469
AirScan IRF9 Sensor, R404a, 0 to 3000ppm, NEMA 1 Enclosure
alt
M-700037
AirScan IRF9 Sensor, R422d, 0 to 3000ppm, NEMA 1 Enclosure
alt
M-700051
IR-F9-R407a-0/500-COM: R407a 0/500 ppm: Commercial Enclosure CARB COMPLIANT
alt
M-600410
AirScan IRF9 Sensor, R507a, 0 to 3000ppm, NEMA 1 Enclosure
alt
M-700270
IR-F9-HFO1234yf-0/1000-COM: HFO1234yf 0/1000 ppm: Commercial Enclosure
alt
M-700087
AirScan IRF9 Sensor: R410a: 0 to 3000ppm: NEMA 1 Enclosure
alt
M-700275
IR-F9-HFO1234yf-0/1000-COM: HFO1234yf 0/3000 ppm: Commercial Enclosure
alt
M-700265
IR-F9-HFO1234yf-0/1000-COM: HFO1234yf 0/500 ppm: Commercial Enclosure CARB COMPLIANT