Air Quality Sensors
Aspirated Gas Detection
Aspirated Gas Detection for Micro Bore ASD System (VESDA-E VEA Addressable Aspirating Smoke Detection) and When used with the VESDA-E VEA.
Aspirated Gas Detection for Micro Bore ASD System (VESDA-E VEA Addressable Aspirating Smoke Detection) (ASD) technology has developed with its sister company Honeywell Analytics a new concept of aspirated gas detectors. When used with the VESDA-E VEA- VESDA Sensepoint XCL provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats. Through its embedded Bluetooth interface, customers can pair the VESDA Sensepoint XCL detector with their smart device to perform installation, commissioning and maintenance, allowing faster detector configuration, simplified operation and service.
Features &- Benefits:- Factory calibrated detectors (CAT: Factory calibrated to CH4)
- Integral alarm status LEDs
- Bluetooth 4.0 (Bluetooth Low Energy)
- Integrates with PLCs/HVAC/BMS/FACP
- Configurable relays
- 4-20 mA analog outputs or RS 485 Modbus output
- CE – EMC
- UL2075
- EN 50270
- EN/UL/IEC61010-1
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Alarm Relay Output
- 5 A @ 24 V DC/240 voltage alternating current
- Maximum Operating Humidity
- 99 (Non-Condensing) Percentage
- Minimum Operating Ambient Temperature
- -20°C
- -4°F
- Minimum Storage Temperature
- 0°C
- 32°F
- Maximum Storage Temperature
- 30°C
- 86°F
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Product Type
- Gas Detector
- Gases Detected
- CH4
- Digital Outputs
- Modbus RTU
- Brand
- Xtralis
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Alarm Relay Output
- 5 A @ 24 V DC/240 voltage alternating current
- Maximum Operating Humidity
- 99 (Non-Condensing) Percentage
- Minimum Operating Ambient Temperature
- -20°C
- -4°F
- Minimum Storage Temperature
- 0°C
- 32°F
- Maximum Storage Temperature
- 30°C
- 86°F
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Product Type
- Gas Detector
- Gases Detected
- CH4
- Digital Outputs
- Modbus RTU
- Brand
- Xtralis
- Minimum Operating Humidity : 0 (Non-Condensing) Percentage
- Alarm Relay Output : 5 A @ 24 V DC/240 voltage alternating current
- Maximum Operating Humidity : 99 (Non-Condensing) Percentage
- Minimum Operating Ambient Temperature : -20°C|-4°F
- Minimum Storage Temperature : 0°C|32°F
- Maximum Storage Temperature : 30°C|86°F
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Product Type : Gas Detector
- Gases Detected : CH4
- Digital Outputs : Modbus RTU
- Brand : Xtralis