https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gas Detectors

C7364 TVOC Sensor

The C7364 TVOC sensors use an advanced MEMS metal oxide semiconductor sensor to detect poor air quality. The sensor reacts quickly to a broad range of VOCs such as smoke, cooking odors, bio-effluence, outdoor pollutants and from human activities.

The C7364 indoor air quality sensors use an advanced MEMS metal oxide semiconductor sensor to detect poor air quality. The sensor reacts quickly to detect a broad range of VOCs such as smoke, cooking odors, bio-effluence, outdoor pollutants and from human activities. The sensor captures all VOC emissions that are completely invisible to CO2 sensors.

The TVOC sensor emulates the human perception of air quality such as foul odors (stale) as compared to a CO2 sensor and even detects odorless, potentially hazardous substances such as carbon monoxide.

Features & Benefits:
  • Measures total VOCs
  • High sensitivity and fast response
  • Stable long-term operation
  • 0 to 2000 ppm CO2 equivalent output signal
  • Internal menu for easy setup
  • Analog stepped output for relative air quality indication
  • Linear output for logging and control
  • Selectable 0-5 or 0-10 Vdc signal
Certifications:
  • CE
  • RoHS
  • FCC
  • ICES
  • Prop65

Others

  • Overall Height
    • 119 millimetre
  • Regulatory Approvals
    • CE; RoHS; FCC; ICES; Prop65
  • Overall Depth
    • 29 millimetre
  • Overall Width
    • 84 millimetre
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Supply Voltage
    • 20-28 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius

Others

  • Overall Height
    • 119 millimetre
  • Regulatory Approvals
    • CE; RoHS; FCC; ICES; Prop65
  • Overall Depth
    • 29 millimetre
  • Overall Width
    • 84 millimetre
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Supply Voltage
    • 20-28 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Overall Height : 119 millimetre
  • Regulatory Approvals : CE; RoHS; FCC; ICES; Prop65
  • Overall Depth : 29 millimetre
  • Overall Width : 84 millimetre
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Supply Voltage : 20-28 voltage alternating current
  • Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
alt
C7364B1014
TVOC Air Quality Sensor, 20-28V AC/DC, MEMS Metal Oxide Semiconductor VOC Sensor, Duct Mount, Grey Polycarbonate
alt
C7364A1016
TVOC Air Quality Sensor, 20-28V AC/DC, MEMS Metal Oxide Semiconductor VOC Sensor, Wall Mount, White ABS IP30