https://buildings.honeywell.com/us/en/search-results.html

Gas Detectors

Conventional Fire Alarm Control Panels by Horizon Range.

Conventional Fire Alarm Control Panels by Horizon Range offers an out of the box and on the wall solution.

Conventional Fire Alarm Control Panels by Horizon Range offers an out of the box and on the wall solution. A combination of quick installation, an enhanced feature set and advanced programming allows installers to quickly and simply meet the demands of the user. Equipped with configurable class change inputs, coincidence detection, programmable delays to allow alarm verification and the facility to interface to larger house alarm systems. For end users, clear visible indications, easy to operate functions and a big red key to activate the control buttons, make for simple and unambiguous operation. Engineered and built to the same high standard as all Morley-IAS control panels, the Horizon system forms an essential part of any fire alarm solution.

Features & Benefits:
  • Simple, user friendly design
  • Simple to install
  • Intuitive to use
  • Walk test
  • Enhanced feature set
  • Multilingual text insert
Certifications:
  • Designed to comply with EN54 part 2 and part 4