https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gas Detectors

PM2.5 Plus Temperature and Humidity LoraWAN Sensor

PM25-RA716 is equipped with a PM2.5 dust sensor and temperature & humidity sensor, it can detect temperature and humidity as well as the concentration of suspended particles in the air per unit volume.

PM25-RA716 is equipped with the external temperature and humidity sensor which can detect and send the data of the ambient temperature and humidity. It adopts the wireless communication method and conforms to the LoRa protocol standard. PM25-RA716 is equipped with the PM2.5 dust sensor which can be used to detect the concentration of suspended particles in the air per unit volume. Applications include PM 2.5 detection and temperature and humidity detection.

Features & Benefits:
  • Integrates with SaMBa
  • Temperature a nd humility detection (the accuracy of the temperature and humidity takes 30 minutes to stabilize)
  • Air particulate matter concentration detection PM2.5
  • Compatible with LoRaWAN Class A
  • Frequency hopping spread spectrum (FHSS)
  • Configuration parameters can be configured through the Small and Medium Building Administrator platform, data can be read and alarms can be set via mobile device
Certifications:
  • UL
Others
Name
Description
File Size
Date
Size
PM2.5 Plus Temperature and Humidity LoraWAN Sensor Datasheet
320.61 KB
7/26/2021
PDF 320.61 KB
PM2.5 Plus Temperature and Humidity LoraWAN Sensor User Manual
577.01 KB
7/26/2021
PDF 577.01 KB
Name
Description
File Size
Date
Size
PM2.5 Plus Temperature and Humidity LoraWAN Sensor Datasheet
320.61 KB
7/26/2021
PDF 320.61 KB
PM2.5 Plus Temperature and Humidity LoraWAN Sensor User Manual
577.01 KB
7/26/2021
PDF 577.01 KB
Image
SKU
Description
alt
PM25-RA716-US915-A
PM2.5 / Temp / Humidity LoraWAN Sensor