Air Quality Sensors
Refrigerant Gas Sensor
Refrigerant Gas Sensor is a discreet design and rugged ABS-Polycarbonate housing for the 301IRFS set the standard for the source gas detection in a chiller room.
Refrigerant gas sensor is a discreet design and rugged ABS-Polycarbonate housing for the 301IRFS set the standard for the source gas detection in a chiller room. Mount directly to the chiller pad or low on the wall in close proximity to achieve early notifications in the event of a refrigerant leak. The 301EM can be configured to offer automatic fan, horn and strobe activation in addition to manual fan activation when the 301IRF detects a refrigerant. The ASHRAE and B-52 security standards have been established to minimize risk and protect the safety of mechanical room personnel and the environment at large.
Features & Benefits:- Infrared sensing technology responds promptly
- Low-profile design suited for mounting directly to chiller pad or low on nearby wall
- Low maintenance
- User Friendly:-State-of-the-art infrared sensor technology, LED indicator and low-profile and rugged construction for low mounting in chiller/mechanical room
- Economical Solution:- Cost-effective answer for installation in areas where refrigeration gas hazards may be present.
- ASHRAE No 15-2001 Mechanical Standard and B-52 Code Compliance
Others
- Maximum Input Power
- 12 voltage direct current
- Brand
- Alerton
- Product Type
- Refrigerant Gas Sensor Degrees Celsius
Others
- Maximum Input Power
- 12 voltage direct current
- Brand
- Alerton
- Product Type
- Refrigerant Gas Sensor Degrees Celsius
- Maximum Input Power : 12 voltage direct current
- Brand : Alerton
- Product Type : Refrigerant Gas Sensor Degrees Celsius