https://buildings.honeywell.com/us/en/search-results.html

Gas Detectors

Sensepoint XCD

Sensepoint XCD

Transmitter provides comprehensive monitoring of combustible, toxic and Oxygen gas hazards in potentially explosive atmospheres - indoors and outdoors.

Product Overiew:

Sensepoint XCD now has remote monitoring capabilities for its toxic and Oxygen sensors. Its remote capability is designed to offer excellent flexibility of use and is an ideal solution for hard-to-reach locations or areas where the transmitter needs to be separate from the sensor. With remote toxic and Oxygen sensor mounting of up to 100 feet (30m) away from the transmitter, Sensepoint XCD provides a robust monitoring solution even in challenging environments where detection is difficult, including applications where the point of detection is in an area that is not easily accessible or where the detector would not be visible, like in high or low level concealed areas or outside a room being monitored.

Sensepoint XCD is easy to use. The sensor simply plugs into the bottom of the transmitter and the transmitter automatically configures itself accordingly. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit. This enables one-man, non-intrusive operation and reduces routine maintenance time and costs.

A tri-color backlit LCD clearly indicates the unit’s status at a glance, even from a distance. A steady green backlight indicates normal operation, flashing yellow indicates fault and flashing red indicates an alarm.

All detectors are supplied pre-configured and include two programmable alarm relays, one programmable fault relay as well as an industry standard 4-20mA output (sink or source selectable) and MODBUS communication. The scale, range, relay operation, alarm set point and electronic tag number of the detector can be adjusted using the transmitter's LCD and non-intrusive magnetic switches. Outputs are automatically inhibited during adjustment, thereby reducing the risk of false alarm at the control panel during maintenance.

Additional Features and Benefits:

All-In-One Gas Monitoring Solution:

  • Flammable (catalytic or infrared), toxic and oxygen versions available
  • Serves new/retrofit, indoor/outdoor applications
  • Stainless steel or aluminum explosion-proof housing options
  • IP66 as standard

Proven and Reliable Sensor Technology:

  • SurecellTM electrochemical sensors
  • Poison immune infrared sensors
  • Poison resistant catalytic bead sensors
  • Long life sensors

Global Approvals:

  • US and Latin America, European, Canadian and Asian
  • Compliant with UL, INMETRO, ATEX, IECEx, CSA, KTL, PA, GB and CCCF standards

Easy to Use:

  • User friendly and intuitive tri-color backlit display with digits, bar graph and icons
  • Fully configurable via magnetic switches
  • Optional remote sensor mounting
  • Selectable sink or source 4-20mA output
  • Auto-inhibit during maintenance
  • MODBUS communications for remote diagnostics/configuration

Cost Effective:

  • Common transmitter platform
  • Minimal training required
  • Reduced spares
  • Non-intrusive, one-man operation
  • Plug-in sensor replacement
  • MODBUS multi drop option offers cabling savings

Simple Installation:

  • Plug-in display module removes to give access to terminal area
  • Integral mounting bracket
  • 2 x M20 or ¾” NPT cable/conduit entries
  • Removable plug/socket type terminal blocks for
  • Sink/source switch to suit preferred wiring topology
  • Integral mounting plate attaches to surface, horizontal or vertical piping

Features & Benefits:

  • All-in-one gas monitoring solution
  • Proven SurecellTM electrochemical sensors
  • Global approvals

Quick Specs:

  • Input voltage range: 16 to 32 VDC (24 VDC nominal)
  • Communication: RS485, MODBUS RTU
  • Certified temperature range: 40° to +149°F (-40° to +65°C)

Fire and Gas Consultancy Services

Others

  • Brand
    • Honeywell
  • Sub-Category
    • Gas Detection Sensors & Transmitters

Others

  • Brand
    • Honeywell
  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Brand : Honeywell
  • Sub-Category : Gas Detection Sensors & Transmitters
Technical Note
Name
Description
File Size
Date
Size
Sensepoint XCD Spec Sheet
161.98 KB
7/15/2021
PDF 161.98 KB
Certificate
Name
Description
File Size
Date
Size
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
357.73 KB
7/15/2021
PDF 357.73 KB
SensePoint XCD H2S Marine DNV Certificate
180.94 KB
7/15/2021
PDF 180.94 KB
Sensepoint XCD Certificate of Conformity 170087
525 KB
7/15/2021
PDF 525 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
356.47 KB
7/15/2021
PDF 356.47 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
356.28 KB
7/15/2021
PDF 356.28 KB
Sensepoint XCD Gas Head EC-Type Examination Certificate
1.71 MB
7/15/2021
PDF 1.71 MB
Sensepoint XCD Certificate of Conformity 170086
526.8 KB
7/15/2021
PDF 526.8 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
358.33 KB
7/15/2021
PDF 358.33 KB
Sensepoint XCD Transmitter EC-Type Examination Certificate
2.66 MB
7/15/2021
PDF 2.66 MB
Sensepoint XCD Sensor EU Declaration of Conformity
179.65 KB
1/6/2022
PDF 179.65 KB
Sensepoint XCD Transmitter EU Declaration of Conformity
157.74 KB
1/6/2022
PDF 157.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Industrial Fixed Gas and Flame Detection Product Guide 2018
8.69 MB
1/6/2022
PDF 8.69 MB
Sensepoint XCD Technical Manual
10.52 MB
7/15/2021
PDF 10.52 MB
Brochure
Name
Description
File Size
Date
Size
Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
334.65 KB
7/15/2021
PDF 334.65 KB
Others
Name
Description
File Size
Date
Size
dnvgl_xcd_02_and_flam_ectype_cert_medb9755.pdf
907.55 KB
7/15/2021
PDF 907.55 KB
dnvgl_xcd_flir_ectype_cert_module_b_medb00002dm_rev1.pdf
419.47 KB
7/15/2021
PDF 419.47 KB
Name
Description
File Size
Date
Size
Sensepoint XCD Spec Sheet
161.98 KB
7/15/2021
PDF 161.98 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
357.73 KB
7/15/2021
PDF 357.73 KB
SensePoint XCD H2S Marine DNV Certificate
180.94 KB
7/15/2021
PDF 180.94 KB
Sensepoint XCD Certificate of Conformity 170087
525 KB
7/15/2021
PDF 525 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
356.47 KB
7/15/2021
PDF 356.47 KB
Industrial Fixed Gas and Flame Detection Product Guide 2018
8.69 MB
1/6/2022
PDF 8.69 MB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
356.28 KB
7/15/2021
PDF 356.28 KB
Sensepoint XCD Gas Head EC-Type Examination Certificate
1.71 MB
7/15/2021
PDF 1.71 MB
Sensepoint XCD Certificate of Conformity 170086
526.8 KB
7/15/2021
PDF 526.8 KB
Sensepoint XCD Technical Manual
10.52 MB
7/15/2021
PDF 10.52 MB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
358.33 KB
7/15/2021
PDF 358.33 KB
dnvgl_xcd_02_and_flam_ectype_cert_medb9755.pdf
907.55 KB
7/15/2021
PDF 907.55 KB
Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
334.65 KB
7/15/2021
PDF 334.65 KB
dnvgl_xcd_flir_ectype_cert_module_b_medb00002dm_rev1.pdf
419.47 KB
7/15/2021
PDF 419.47 KB
Sensepoint XCD Transmitter EC-Type Examination Certificate
2.66 MB
7/15/2021
PDF 2.66 MB
Sensepoint XCD Sensor EU Declaration of Conformity
179.65 KB
1/6/2022
PDF 179.65 KB
Sensepoint XCD Transmitter EU Declaration of Conformity
157.74 KB
1/6/2022
PDF 157.74 KB
Image
SKU
Description
alt
SPXCDULNS2M
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Modbus, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2
alt
XCDRTDKIT
Calibration cover, potentiometer, adjustment tool, flow housing, regulator, tubing for XCD RTD (contains 2106B2114, 02000-A-1645, 998-100-012, 998-100-003, 998-100-004)
alt
SPXCDULNS2RM
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Modbus, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2 w/ Junction Box
alt
SVIP3823-8
Safe Area XCD ECC H2 0-1000ppm with Horn/Strobe
alt
SVIP3823-9
Safe Area XCD ECC NO2 0-10ppm with Horn/Strobe
alt
SVIP3731
Combustible (C5H12) Explosion Proof Transmitter (Cat Bead), 4-20mA, 3 Relays, Modbus, 0-100% Aluminum Enclosure Custom calibration: SPXCDULNFXM PENTANE
alt
SVIP3730
Combustible (H2) Explosion Proof Transmitter (Cat Bead), 4-20mA, 3 Relays, Modbus, 0-100% Aluminum Enclosure Custom calibration: SPXCDULNFXM HYDROGEN
alt
SVIP3823-6
Safe Area XCD ECC H2S 0-50ppm with Horn/Strobe
alt
SVIP3823-2
Safe Area XCD IR CH4 0-100% LEL with Horn/Strobe
alt
SVIP3823-3
Safe Area XCD IR Prop 0-100% LEL with Horn/Strobe