https://buildings.honeywell.com/us/en/search-results.html

Gas Detectors

Sensepoint XCL Gas Detector

Sensepoint XCL are fixed point gas leak detectors that are designed to meet the needs of commercial and light industrial applications. They are perfect solution for CO and NO2 detection.

Sensepoint XCL is a fixed point gas leak detector that is designed to meet the needs of commercial and light industrial applications. With over 50 years experience in gas leak detection, Honeywell offers a flexible range of highly-reliable sensing devices to meet those needs Quicker installation, Rapid configuration, Simple to operate, Straightforward to maintain Honeywell innovation enables customers to pair the gas detector with their mobile phone, and then use an app to perform many tasks related to installation, commissioning and maintenance. Sensepoint XCL is available with either mA loop analog output or Modbus RTU with the option for relays on both. The result is a flexible solution that can easily be incorporated into legacy systems as well as new installations. Sensepoint XCL is designed with the needs of building architects in mind. Clean aesthetics and a choice of colors mean that the detector is ideal for public spaces like lobbies and retail environments.

Features & Benefits:
  • Choose from a range of mA or Modbus output versions for flexible system design to meet the customers requirements
  • Selectable source or sink current for analog output enables one detector to be suitable for both system configurations
  • Optional relay output for external control systems or alarming devices enables easy integration and local indication
  • The ingress protection of IP65 allows units to be mounted in wash down areas
  • Multi-color visual indicator to show status makes it easier to know the detector status immediately and identify detectors that require attention or are warning of danger
  • Gassing port for easier bump test of units installed in inaccessible locations. No need to purchase a separate accessory and thus saves money
  • Manage the detector without making a physical connection. Remove the need for physical access to hard-to-reach devices
  • Simplified maintenance with familiar smartphone technology saves money and time
Certifications:
  • EN/UL/IEC61010-1
  • CSA-C22.2 No. 61010-1-12
  • EN 50270
  • RED, FCC
  • UL2075, AS 1668.2
Image
SKU
Description
alt
SPLCONO2-BNDL-MAR
CO/NO2 Bundle-SPXCL: 4~20mA: Relay: Chr
alt
SPLCONO2-BNDL-MBR
CO/NO2 Bundle-SPXCL: Modbus: Relay: Chr
alt
SPLCONO2-BNDL-MB
CO/NO2 Bundle-SPXCL: Modbus: Chr
alt
SPLCONO2-BNDL-MA
CO/NO2 Bundle-SPXCL: 4~20mA: Chr