/content/hbtbt/us/en/search-results.html

Air Quality Sensors

VESDA Sense point XCL

Xtralis the manufacturer of the market leading VESDA Aspirating Smoke Detection (ASD) technology has developed with its sister company

Overview

Xtralis the manufacturer of the market leading VESDA Aspirating Smoke Detection (ASD) technology has developed with its sister company Honeywell Analytics a new concept of aspirated gas detectors. When used with the VESDA-E VEA- VESDA Sense point XCL provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats.

Features &- Benefits:
  • Integrates with PLCs/HVAC/BMS/FACP
  • Configurable relays
  • 4-20 mA analog outputs or RS 485 Modbus output
  • Factory calibrated detector
Certifications:
  • Conforms to EN/UL/IEC61010-1
  • Certified to CSA-C22.2 No. 61010-1-12
  • CE - EMC
  • EN 50270
  • RED, FCC, BT SIG
  • UL2075 (CO and CH4), AS 1668.2
Specifications

Others

  • Maximum Operating Humidity
    • 99 Percentage
  • Maximum Storage Temperature
    • 30 Degrees Celsius
  • Maximum Operating Pressure
    • 110 kilopascal
  • Maximum Operating Ambient Temperature
    • 50 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • -20 Degrees Celsius
  • Maximum Input Power
    • 1.7 watt
  • Overall Depth
    • 59 Millimeter-PRD
  • Minimum Operating Humidity
    • 0 Percentage
  • Minimum Storage Temperature
    • 0 Degrees Celsius
  • Overall Width
    • 113 Millimeter-PRD
  • Overall Height
    • 113 Millimeter-PRD
  • Supply Voltage
    • 24
  • Alarm Relay Output
    • 20 milliampere
  • Minimum Operating Pressure
    • 95
  • Brand
    • Xtralis
  • Regulatory Approvals
    • EN 50270; EN/UL/IEC61010-1
  • Product Type
    • Gas Detector

Others

  • Maximum Operating Humidity
    • 99 Percentage
  • Maximum Storage Temperature
    • 30 Degrees Celsius
  • Maximum Operating Pressure
    • 110 kilopascal
  • Maximum Operating Ambient Temperature
    • 50 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • -20 Degrees Celsius
  • Maximum Input Power
    • 1.7 watt
  • Overall Depth
    • 59 Millimeter-PRD
  • Minimum Operating Humidity
    • 0 Percentage
  • Minimum Storage Temperature
    • 0 Degrees Celsius
  • Overall Width
    • 113 Millimeter-PRD
  • Overall Height
    • 113 Millimeter-PRD
  • Supply Voltage
    • 24
  • Alarm Relay Output
    • 20 milliampere
  • Minimum Operating Pressure
    • 95
  • Brand
    • Xtralis
  • Regulatory Approvals
    • EN 50270; EN/UL/IEC61010-1
  • Product Type
    • Gas Detector
  • Maximum Operating Humidity : 99 Percentage
  • Maximum Storage Temperature : 30 Degrees Celsius
  • Maximum Operating Pressure : 110 kilopascal
  • Maximum Operating Ambient Temperature : 50 Degrees Celsius
  • Minimum Operating Ambient Temperature : -20 Degrees Celsius
  • Maximum Input Power : 1.7 watt
  • Overall Depth : 59 Millimeter-PRD
  • Minimum Operating Humidity : 0 Percentage
  • Minimum Storage Temperature : 0 Degrees Celsius
  • Overall Width : 113 Millimeter-PRD
  • Overall Height : 113 Millimeter-PRD
  • Supply Voltage : 24
  • Alarm Relay Output : 20 milliampere
  • Minimum Operating Pressure : 95
  • Brand : Xtralis
  • Regulatory Approvals : EN 50270; EN/UL/IEC61010-1
  • Product Type : Gas Detector
Sort
Others
Document Title
Document Type
File Size
Data Sheet
0.33 MB
Data Sheet
Document Title
Document Type
File Size
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
XCL-VEA-CO-RA
VESDA VEA SPXCL CO 300ppm mA RLY
alt
XCL-VEA-CO-RA-5
5 x VESDA VEA SPXCL CO 300ppm mA RLY
alt
XCL-VEA-CO-RM
VESDA VEA SPXCL CO 300ppm Modbus RLY
Image
SKU
Description
alt
XCL-VEA-CO-RA
VESDA VEA SPXCL CO 300ppm mA RLY
alt
XCL-VEA-CO-RA-5
5 x VESDA VEA SPXCL CO 300ppm mA RLY
alt
XCL-VEA-CO-RM
VESDA VEA SPXCL CO 300ppm Modbus RLY