/content/hbtbt/us/en/search-results.html

Air Quality Sensors

VESDA Sensepoint XCL Micro Bore

VESDA Sensepoint XCL Micro Bore provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats.

Overview

VESDA Sensepoint XCL Micro Bore provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats. VESDA Sensepoint XCL can be added to existing or new VESDA-E VEA installations to actively monitor the presence of gases. It integrates with other building systems, including fire alarm control panels, PLCs, HVAC and building management systems, and provides real-time situational awareness for intelligent emergency response. VESDA Sensepoint XCL is capable of remote sampling up to 100m (328ft) providing significant installation and routine maintenance cost savings with easy access to the detector unit for diagnostic information and servicing. Sensor cartridges are easily replaced in the field through simple steps.

VESDA Sensepoint XCL is available with either a 4-20 mA analog output or Modbus RTU, both versions being equipped with relays. The result is a flexible solution that can be easily incorporated into legacy systems as well as new installations. VESDA Sensepoint XCL – Micro Bore ASD System gas detectors come complete with the main detector unit (pre- installed with sensor cartridge), two cable glands, calibration/flow cap, flexible tube and tube clips to connect to VEA tubing. Two variants are available based on detector outputs (mA analog, Modbus RTU).

Features & Benefits:
  • Factory calibrated detector
  • Integral alarm status LEDs
  • Wireless Interface: Bluetooth 4.0 (Bluetooth Low Energy)
  • Integrates with PLCs/HVAC/BMS/FACP
  • Configurable relays
  • 4-20 mA analog outputs or RS 485 Modbus output
Certifications:
  • Electrical safety - Conforms to EN/UL/IEC61010-1 - Certified to CSA-C22.2 No. 61010-1-12
  • CE - EMC - EN 50270
  • RADIO - RED, FCC, BT SIG
  • OTHERS - UL2075 (CO and CH4), AS 1668.2
Specifications

Others

  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Alarm Relay Output
    • 5 A @ 24 V DC/240 voltage alternating current
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Minimum Operating Ambient Temperature
    • -20°C
    • -4°F
  • Minimum Storage Temperature
    • 0°C
    • 32°F
  • Maximum Storage Temperature
    • 30°C
    • 86°F
  • Brand
    • Xtralis
  • Gases Detected
    • H2
  • Digital Outputs
    • Modbus RTU
  • Product Type
    • Gas Detector

Others

  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Alarm Relay Output
    • 5 A @ 24 V DC/240 voltage alternating current
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Minimum Operating Ambient Temperature
    • -20°C
    • -4°F
  • Minimum Storage Temperature
    • 0°C
    • 32°F
  • Maximum Storage Temperature
    • 30°C
    • 86°F
  • Brand
    • Xtralis
  • Gases Detected
    • H2
  • Digital Outputs
    • Modbus RTU
  • Product Type
    • Gas Detector
  • Maximum Operating Humidity : 99 (Non-Condensing) Percentage
  • Alarm Relay Output : 5 A @ 24 V DC/240 voltage alternating current
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
  • Minimum Operating Ambient Temperature : -20°C|-4°F
  • Minimum Storage Temperature : 0°C|32°F
  • Maximum Storage Temperature : 30°C|86°F
  • Brand : Xtralis
  • Gases Detected : H2
  • Digital Outputs : Modbus RTU
  • Product Type : Gas Detector
Sort
Others
Document Title
Document Type
File Size
Data Sheet
0.33 MB
Data Sheet
Document Title
Document Type
File Size
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
XCL-VEA-H2-RA
VESDA VEA SPXCL H2 1000ppm mA RLY
alt
XCL-VEA-H2-RA-5
5 x VESDA VEA SPXCL H2 1000ppm mA RLY
alt
XCL-VEA-H2-RM
VESDA VEA SPXCL H2 1000ppm Modbus RLY
Image
SKU
Description
alt
XCL-VEA-H2-RA
VESDA VEA SPXCL H2 1000ppm mA RLY
alt
XCL-VEA-H2-RA-5
5 x VESDA VEA SPXCL H2 1000ppm mA RLY
alt
XCL-VEA-H2-RM
VESDA VEA SPXCL H2 1000ppm Modbus RLY