Air Quality Sensors
XCD Horn/Strobe
XCD Horn/Strobes are allows the addition of audio and visual alarm indications to the XCD transmitter that incorporates relay outputs with 3/4" NPT threaded input ports & They stand alone solution for uncertified and general purpose areas.
XCD Horn/Strobes are allows the addition of audio and visual alarm indications to the XCD transmitter that incorporates relay outputs with 3/4" NPT threaded input ports. The Safe Area XCD includes the horn and light stack, 90° elbow, threaded nipple, strain relief, thread reducer, and a 0.67A 24VDC wall power supply. A stand alone solution for uncertified and general purpose areas.
Features & Benefits:- Plug and play operation (120VAC)
- No additional wiring required
- Combustible/toxic gas detection
- 3 x 5 amp relays
- Battery Charging Rooms
Others
- Brand
- Alerton
Others
- Brand
- Alerton
- Brand : Alerton