Heat Detectors
Addressable Heat RoR Detector with isolator, Morley
The MI-RHSE-S2I is Morley rate of rise heat addressable sensor, with isolator, part of Morley Heat Sensors line.
The MI-RHSE-S2I is Morley rate of rise heat addressable sensor, with isolator, part of Morley Heat Sensors line. It provides an alarm when the rate of rise in temperature exceeds 10C/ minute (typical) or if the temperature exceeds a threshold of 58C (Response Class A1R). With the implementation of the Advanced Protocol, any model can be software configured to be either a fixed 58Deg, a fixed 78Deg unit or a 58Deg with rate of rise device. For backwards compatibility and approval continuity.
Features & Benefits:- Rate of Rise detector
- Digital Advanced Protocol
- Ability to customise the heat thresholds of each detector to the specific risks found in the application
- Tri-colour LED offering red, green and amber colours providing 360° visibility
- Rotary decade address switches
- Pure white colour to compliment modern buildings
- 100% mechanical and electrical backwards compatibility
- -30°C to +80°C operating temperature range
- 10% to 93% relative humidity
- Compatible bases: B500Series
- 0786-CPD-20742 for EN54-5/17
- G209100
Others
- Brand
- Morley-IAS
- System Sensor
Others
- Brand
- Morley-IAS
- System Sensor
- Brand : Morley-IAS|System Sensor
Others
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
MI-RHSE-S2-IV.
Rate of Rise Thermal Sensor, Ivory, 15 to 32V DC, 10.8mA
MI-RHSE-S2I-IV.
Rate of Rise Thermal Sensor, Ivory, With Isolator, 15 to 28.5V DC, 15mA
MI-RHSE-S2-IV
Rate of Rise Thermal Sensor, Ivory, 15 to 32V DC, 10.8mA
MI-RHSE-S2I-IV
Rate of Rise Thermal Sensor, Ivory, With Isolator, 15 to 28.5V DC, 15mA