https://buildings.honeywell.com/us/en/search-results.html

Heat Detectors

Agile Wireless Fire Detection

The Agile™ Wireless Fire Detection and Alarm System is a platform of wireless fi re devices suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons.

The Agile™ Wireless Fire Detection and Alarm System is a platform of wireless fi re devices suitable for all applications where wired fire devices cannot be installed for economic or aesthetic reasons. The look and feel of our wired fi re devices combined with cutting edge wireless mesh network technology delivers superior performance when compared to traditional wireless star network technologies.

Features & Benefits:
  • Loop powered Gateway – reduced installation cost and time
  • Up to 8 Gateways per loop
  • Up to 32 Wireless devices per Gateway
  • Agile IQ 3-in-1 software for easy design, confi guration and diagnostics
Certifications:
  • ISO9001:1994
  • LPCB
  • UKAS
Sort
Document Title
File Size
Date Added
Asset Language
Content Type