https://buildings.honeywell.com/us/en/search-results.html

Heat Detectors

CF Series Heat Detectors

CF Series heat detectors are available in single or multiple circuits with open or closed contact configurations. THERMOFLEX® CF Series detectors are available in 135 °F, 165 °F, 200 °F, and 285 °F versions.

CF Series heat detectors are available in single or multiple circuits with open or closed contact configurations. THERMOFLEX® CF Series detectors are available in 135 °F, 165°F, 200 °F, and 285 °F versions. CF Series detectors are fixed-temperature only and will activate when the detector reaches the applicable temperature. Fixed-temperature detectors are non-restorable.

Features & Benefits:
  • Low profile design
  • Up to 70 ft inter detector spacing
  • Open or closed contact versions available
  • Available in single or multiple circuit versions
  • Product includes a five-year warranty
Certifications:
  • ULC S536, S537
Image
SKU
Description
alt
CF-200C
Heat Detector, Fixed, 200F, Single Circuit