/content/hbtbt/us/en/search-results.html

Heat Detectors

Class A1R Advanced Intelli Fixed Temperature Detector

The advanced intelligent fixed temperature analogue addressable detectors uses low mass thermistors and microprocessor technology for fast response and linear temperature sensing.

Overview

The advanced intelligent fixed temperature analogue addressable detectors uses low mass thermistors and microprocessor technology for fast response and linear temperature sensing. Their linear response allows these sensors to be used to signal temperatures over the range of 58°C (Class A1R). For backwards compatibility and approval continuity separate versions continue to be available as separate part numbers. The revolutionary advanced intelligent adeva range delivers a totally new detector platform that incorporates new digital advanced intelligent ADEVA protocol. The new protocol delivers more devices on the loop and gives greater control, configurability and device management whilst enabling the overall system to be optimised to the location and use of the building with far greater flexibility than ever before.

The sensing elements of the heat sensors are panel controllable through the advanced protocol so the sensitivity thresholds of each element can be changed by the panel offering the ability to cos-tomise the device for the changing use of the area it is protecting. The advanced intelligent fixed temperature detectors has two integral tri-colour LEDs that provide 360°C local visual indication of the device status. All adeva detectors are environmentally friendly and meet the WEEE and RoHS legislative requirements, minimising end of life disposal costs, and are mechanically and electrically backwards compatible.

Features & Benefits:
  • Advanced intelligent detection functionality
  • Fully digital addressing technology
  • Includes advanced ADEVA protocol
  • Optional inbuilt short circuit isolator
  • Three-colour LED detector status indicator
  • Rotary decade address switches
  • %100 mechanical and electrical backwards compatibility
  • New base design to compliment the detector
Certifications:
  • CE
  • VdS
  • WEEE
  • RoHS
  • EN54-5:2000+A1:2002
  • EN54-17:2005+AC:2007
Specifications

Others

  • Brand
    • System Sensor

Others

  • Brand
    • System Sensor
  • Brand : System Sensor
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
FCHF 341
Adeva Fixed 58C Heat Detector
alt
FCHFI741
Fixed Temperature Detector: Isolator: 15 to 28.5V DC: -300 to +700C: Class A1R: 58C Fixed Temperature: White
Image
SKU
Description
alt
FCHF 341
Adeva Fixed 58C Heat Detector
alt
FCHFI741
Fixed Temperature Detector: Isolator: 15 to 28.5V DC: -300 to +700C: Class A1R: 58C Fixed Temperature: White