https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Heat Detectors

Conventional Thermal Detector

Conventional high temperature thermal detector are used for the detection of fires in environments where there are sudden changes in temperature in certain periods of weather.

Conventional high temperature thermal detector are used for the detection of fires in environments where there are sudden changes in temperature in certain periods of weather.

Using the S300RPTU wireless programmer you can perform an equipment test, a reading of the thermal levels, display the date of manufacture and the last maintenance, cancel the flashing of the led and assign an address, from 1 to 255. Includes two-colour led to indicate sensor status and remote indicator output.

Features & Benefits:
  • Reading the value of the heating element
  • Sensitivity level adjustment
  • Alarm test
  • Display of the manufacturing date
Certifications:
  • CPD Certificate in accordance with EN 54-5
Image
SKU
Description
alt
FD-851HTE
A-R THERMAL Fixed Detector 300 S. Not.
alt
FD-851HTE A-R
Thermal Fixed Det. 300 S. Not.