https://buildings.honeywell.com/us/en/search-results.html
×

Heat Detectors

CR Series Heat Detector

CR Series standard heat detectors are combination rate-of-rise and fixed-temperature detectors.

CR Series heat detectors are combination rate-of-rise and fixed-temperature. The rate-of-rise function allows the detectors to operate when the temperature at the detector increases at a rate of 15 °F per minute. The fixed-temperature portion will cause the detector to operate when it reaches the applicable temperature. The rate-of-rise portion of the detector is restorable; however the fixed-temperature portion is non-restorable.

Features & Benefits:
  • Low profile design
  • Dual action (rate-of-rise/fixed-temperature) 
  • White plastic housing
  • Up to 70 ft inter detector spacing
  • Open or closed contact versions available
  • Available in single or multiple circuit versions
  • Product includes a five-year warranty
Certifications:
  • UL Listed
  • ULC Listed
  • CSFM

Others

  • Rate-of-Rise Temperature
    • 135°F
    • 57°C

Others

  • Rate-of-Rise Temperature
    • 135°F
    • 57°C
  • Rate-of-Rise Temperature : 135°F|57°C