Heat Detectors
H365 Series Addressable Heat Detector
H365 Series addressable heat detectors come equipped with advanced thermal technologies and a sleek, modern, and contemporary design making them ideal for both system operation and building design.
H365 Series addressable heat detectors are designed for both performance and aesthetics and are a direct replacement for the H355 Series. A modern, sleek, contemporary design and advanced thermal technologies make the H365 Series ideal for both system operation and building design. Exclusively for use with Fire-Lite® addressable fire alarm control panels, the H365 Series Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate afire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication. The H365 Series includes fixed-temperature, rate-of-rise and high heat fixed-temperature detectors that provide effective, intelligent property protection for a variety of applications. Detectors are available for both LiteSpeed™ and CLIP applications as designated.
Features & Benefits:- 2-wire SLC loop connection
- Rotary, decimal addressing (refer to the Fire-Lite panel manuals for device capacity)
- State-of-the-art thermistor technology for fast response
- Integral communications and built-in device-type identification
- Built-in tamper-resistant feature
- Built-in functional test switch activated by external magnet
- 360° field viewing angle of the two visual alarm indicators, LEDs blink red in normal conditions and turn on steady red during an alarm
- Sealed against back pressure
- Designed for direct-surface or & junction box mounting
- Separate base allows interchange of photoelectric, ionization, and thermal sensors
- UL/ULC Listing: S2517
- FM Approved
- CSFM: 7272-0075:0501
Others
- Brand
- System Sensor
- Fire Lite
Others
- Brand
- System Sensor
- Fire Lite
- Brand : System Sensor|Fire Lite