Heat Detectors
Horizon Range Thermal Detector
The Horizon Range Thermal Detectors have been produced using the latest in manufacturing technology and supplied with an array of advanced features, making them “better by design”.
The Horizon Range Thermal Detectors have been produced using the latest in manufacturing technology and supplied with an array of advanced features, making them “better by design”. The HRZ-1003 detector has an integral LED, which illuminates to provide a local alarm signal. This latches on, and remains illuminated until the detector is reset by a momentary power interruption. An optional remote LED annunciator may be used to repeat any alarm signal.
The detector base is fitted with a shorting spring to permit circuit testing prior to fitting the detector and has a tamper resistant feature, which when activated prevents removal of the detector without the use of a tool.
Features & Benefits:- Low profile design
- Low current draw
- Remote alarm test feature
- Easy maintenance
- Remote LED option
- EN54 Pt.7:2000
- Pt.5:2000
Others
- Brand
- Morley-IAS
- System Sensor
Others
- Brand
- Morley-IAS
- System Sensor
- Brand : Morley-IAS|System Sensor
Document Title
File Size
Date Added
Image
SKU
Description
HRZ-1003
Thermal Detector: Smoke Detector:14-28V DC: 45uA at 24V DC
HRZ-1002
Thermal Detector: Photoelectric Smoke and Heat Detector:14-28V DC: 60uA at 24V DC