Heat Detectors
Linear Heat Detection Electronic Interface Module
The linear heat detection electronic interface modules allows early detection of fire or overheating. The electronic interface modules consists of two compnents the sensor cable and the alarmline control unit LWM-1.
The linear heat detection electronic interface modules allows early detection of fire or overheating. Electronic interface modules are specially suited for confined areas or harsh environments where adverse ambient conditions cause other detection devices to be unreliable or difficult to use. The system consists of two compnents the sensor cable and the alarmline control unit LWM-1.
Features & Benefits:- Resistance to mechanical and chemical influences, corrosion, humidity and dust
- Easy to install, economic, low maintenance, simple commissioning
- Suitable for use in EX classified areas
- Vds approved Num: G 20 50 66
- EN54 Part 5
- IP 65
Others
- Nominal Voltage
- 10 - 30 voltage direct current
- Detection Area
- Linear
- Brand
- Morley-IAS
Others
- Nominal Voltage
- 10 - 30 voltage direct current
- Detection Area
- Linear
- Brand
- Morley-IAS
- Detection Area : Linear
- Brand : Morley-IAS
- Nominal Voltage : 10 - 30 voltage direct current
Document Title
File Size
Date Added
Image
SKU
Description
LHD-LWM1
Electronic Interface Module, ABS Housing Material, 200mmx120mmx80mm, 550 g, -20 to 50C, 10-30V DC, Grey