Heat Detectors
Linear Heat Detection High Resistance Cable
Linear heat detection standard high resistance intelligent cables are recommended for environments ranging from clean and dry to moderate dust and moisture.
Linear heat detection standard high resistance intelligent cables are recommended for environments ranging from clean and dry to moderate dust and moisture. All sensor cables are supplied in 100m increments to a maximum of 1000m. Linear Heat Detection (LHD) cable-based systems provide economical temperature monitoring at the precise point of risk. The system is reliable, flexible and has the ability to detect abnormal temperature variance before fire breaks out.
Others
- Brand
- Morley-IAS
- Detection Area
- Linear
Others
- Brand
- Morley-IAS
- Detection Area
- Linear
- Brand : Morley-IAS
- Detection Area : Linear
Document Title
File Size
Date Added
Image
SKU
Description
LHD-BLUE
High Resistance Intelligent Cable, Standard, Linear Heat Detection