https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Heat Detectors

OpalTM Heat Detector For 58C

The Opal NFX-TFIX58 & NFX-TFIX78 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing

The Opal NFX-TFIX58 & NFX-TFIX78 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing The sensing elements of all three heat sensors are panel controllable through the Advanced Protocol so the sensitivity thresholds of each element can be changed by the panel offering the ability to customise the device for the changing use of the area it is protecting. The detectors have two integral tri-colour LEDs that provide 360° local visual indication of the device status. The LEDs are programmable with static or blinking red, amber and green status indications available.

Features & Benefits:
  • Tri colour LED offering red, green and amber colours
  • Rotary decade address switches
  • Pure white colour to complement modern buildings
  • 100% mechanical and electrical backwards compatibility
Certifications:
  • ISO9001:1994
  • LPCB
  • UKAS
Image
SKU
Description
alt
NFX-TFIX78
OPAL Heat detector, fixed 78C, White
alt
NFX-TFIX58
OPAL Heat detector: fixed 58C: White
alt
NFX-TFIX58-R
58C FIX TH NO ISO Notifier
alt
NFX-TFIX58-IV.
OPAL Heat detector, fixed 58C, Ivory, Without isolator