Heat Detectors
OpalTM Heat Detector for 78C
The Opal NFX-TFIX58 & NFX-TFIX78 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing
The Opal NFX-TFIX58 & NFX-TFIX78 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing The sensing elements of all three heat sensors are panel controllable through the Advanced Protocol so the sensitivity thresholds of each element can be changed by the panel offering the ability to customise the device for the changing use of the area it is protecting. The detectors have two integral tri-colour LEDs that provide 360° local visual indication of the device status. The LEDs are programmable with static or blinking red, amber and green status indications available.
Features & Benefits:- Tri colour LED offering red, green and amber colours
- Rotary decade address switches
- Pure white colour to complement modern buildings
- 100% mechanical and electrical backwards compatibility
- ISO9001:1994
- LPCB
- UKAS
Others
- Detection Area
- Linear
- Maximum Operating Humidity
- 93Percentage
Others
- Detection Area
- Linear
- Maximum Operating Humidity
- 93Percentage
- Detection Area : Linear
- Maximum Operating Humidity : 93Percentage
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
NFXI-TFIX78-R
78C FIX TH Isolator Notifier
NFXI-TFIX78-IV
OPAL Heat detector, fixed 78C, Ivory, With isolator
NFXI-TFIX58-R
58C FIX TH Isolator Notifier
NFXI-TFIX58-IV
OPAL Heat detector: fixed 58C: Ivory: With isolator