https://buildings.honeywell.com/us/en/search-results.html

Heat Detectors

Optical-Thermal Detector

Smoke and photo-thermal detector consists of an optical chamber sensitive to light scattering and a thermistor sensitive to heat. Programmable sensitive through external device. Ready for testing by remote control laser.

Smoke and photo-thermal detector consists of an optical chamber sensitive to light scattering and a thermistor sensitive to heat. Programmable sensitive through external device. Ready for testing by remote control laser. Alarm LED. Output for alarm repeater. Possibility for addressing through additional module.

Features & Benefits:
  • Automatic drift compenstation
  • Programmable Sensitivity
  • Advanced maintenance features via remote hand-held test unit
  • Low profile design
  • Low current draw
Certifications:
  • EN54 part 7 (2000)
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
SD-851TE A-R
Photo Thermal Det 300 S. Not.
alt
SD-851TE
A-R PHOTO Thermal Detector 300 S. Not.