Heat Detectors
PhD - Non-Addressable Detector
The FD-851RE thermal detector incorporates the latest in thermal element technology, the detector provides efficient and accurate detection of fires
The FD-851RE thermal detector incorporates the latest in thermal element technology, the detector provides efficient and accurate detection of fires, especially in environments such as boiler houses or kitchens where smoke detectors are inappropriate due to the high level of airborne contamination. A variety of detector bases are available providing compatibility with a wide range of Fire Alarm Control Panels making it ideal for expansions and retrofit applications.
Features & Benefits:- Automatic drift compenstation
- Programmable Sensitivity
- Advanced maintenance features via remote hand-held test unit
- Low profile design
- ISO9001:1994
- LPCB
- UKAS
Others
- Rate-of-Rise Temperature
- 58 degree Celsius
- Detector Type
- Rate of Rise
Others
- Rate-of-Rise Temperature
- 58 degree Celsius
- Detector Type
- Rate of Rise
- Detector Type : Rate of Rise
- Rate-of-Rise Temperature : 58 degree Celsius
Sort
Document Title
File Size
Date Added
Image
SKU
Description
FD-851RE
A-R THERMAL ROR 300 S.Det.Notifier