https://buildings.honeywell.com/us/en/search-results.html

Heat Detectors

S-Quad Optical Heat Sensor Sounder

A comprehensive range combining sensor sounder and voice in one multifunctional device

A comprehensive range combining sensor sounder and voice in one multifunctional device. A truly intelligent analogue sensor combining local processing in the sensor and the panel to achieve an immediate response to real fi res whilst minimising the risk of false alarms.

Features & Benefits:
  • Complete range of sensors with combinations of advanced sensing technologies including heat, dual angle optical scatter and carbon monoxide (CO)
  • Combined sensing of carbon monoxide with dual angle optical scatter and heat allows a higher level of false alarm immunity in presence of steam and while still maintaining the integrity of detecting fi res
  • Each sensor has certifi ed sensitivity settings that suit certain environments/ applications and may be programmed for different times of the day if required
  • Short circuit Isolator in each device
  • Confi gurable input/ output connection for remote indicator or supervisory input fully synchronised sound patterns via the control panel
  • Sensor sounders have adjustable sound level and tones to match system sounders
  • Sounder element monitoring and over-load protection to ensure operation even in event of cable fault
  • Sound output synchronised and compatible with S-Quad range of EN54-23 VADs
Certifications:
  • EN54-5
  • EN54-7
  • EN54-17
  • EN54-18
  • EN54-3
  • s
Data Sheet
Name
Description
File Size
Date
Size
S-Quad Sensor and Sensor Sounder Datasheet
503.89 KB
10/20/2021
PDF 503.89 KB
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Name
Description
File Size
Date
Size
S-Quad Sensor and Sensor Sounder Datasheet
503.89 KB
10/20/2021
PDF 503.89 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB