https://buildings.honeywell.com/us/en/search-results.html

Heat Detectors

Select Series Intelligent Heat Detector

The System Sensor Select Series intelligent thermal detectors with integral communication provide point location for alarm communication and selective maintenance.

The System Sensor Select Series intelligent thermal detectors with integral communication provide point location for alarm communication and selective maintenance. Select series thermal detectors provide cost-effective, intelligent property protection with a UL 521 listing. Fixed temperature thermal detectors offers 135°F (57°C) fixed thermal detection. Fixed temperature and rate-of-rise thermal detectors offers 135°F (57°C) fixed and rate-of-rise thermal detection and high temperature thermal detectors provides fixed high-temperature detection at 190°F.Features & Benefits:
  • New modern profile
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility
  • Expanded color options
Certifications:
  • UL
  • FM
  • CSFM

Others

  • Brand
    • System Sensor
  • Conventional or Addressable
    • Intelligent

Others

  • Brand
    • System Sensor
  • Conventional or Addressable
    • Intelligent
  • Brand : System Sensor
  • Conventional or Addressable : Intelligent
Image
SKU
Description
alt
5351RB
Select Series Intelligent Heat Detector,135F Fixed Temperature/Rate of Rise, Ivory
alt
5351H-IV
Select Series Intelligent Heat Detector,190F Fixed Temperature, Ivory
alt
5351B
Select Series Intelligent Heat Detector,135F Fixed Temperature, Ivory
alt
5351RB-IV
Select Series Intelligent Heat Detector,135F Fixed Temperature/Rate of Rise, Ivory
alt
5351H
Select Series Intelligent Heat Detector,190F Fixed Temperature, White
alt
5351B-IV
Select Series Intelligent Heat Detector,135F Fixed Temperature, White