Heat Detectors
UniVario Heat detector- IP67
UniVario Heat detector
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Heat detector UniVario used for detection of open fires with fast development of heat, for usage in polluted industrial environments, interior and exterior areas. Voltage supply and connection occur directly via the standard detector zone at the esserbus transponder. The detector is also reset directly via the esserbus transponder. Monitoring area 30 m² up to 20Deg roof pitch and 40 m² over 20Deg roof pitch, and a maximum monitoring height of 7.5 m.
Features & Benefits:- Microcontroller functional monitoring of heat sensors as well as software and hardware
- Quick fire detection with high level of protection against false alarms
- Comparison to typical false variables using intelligent evaluation algorithms
- High level of electromagnetic compatibility
- Various mounting possibilities
- Oil-tight and high level IP 67 protection class as well as resistance to impact and vibration
- EN54-5
- VdS G 211040 &
- G 211039
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER