https://buildings.honeywell.com/us/en/search-results.html

Heat Detectors

W-H355 Wireless Fixed Thermal Detector

W-H355 wireless fixed thermal detectors are addressable detectors that provide secure, reliable communication to the fire alarm control panels (FACP) across Class A mesh networks.

W-H355 Wireless fixed thermal detectors are addressable detectors that provide secure, reliable communication to the fire alarm control panels (FACP) across Class A mesh networks. Wireless detectors allow for detectors to be installed in locations where it is costly, obtrusive, or possibly dangerous to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential.

Features & Benefits:
  • Wireless installation 
  • Class A mesh network
  • Addressable code wheels
  • Commercial applications
  • Frequency hopping
  • Bi-directional communications
Certifications:
  • UL Listed: S1059, S2517
  • CSFM: 7272-0075:0230, 7254-0075:0229
  • FM Approved
  • FCC ID: AUBWFSSD

Others

  • Fixed Temperature Setpoint
    • 135 degree Fahrenheit
    • 57 degree Celsius
  • Standby Current
    • 210 µA
  • Rate-of-Rise Temperature
    • 15
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Trigger Temperature
    • 57 degree Celsius

Others

  • Fixed Temperature Setpoint
    • 135 degree Fahrenheit
    • 57 degree Celsius
  • Standby Current
    • 210 µA
  • Rate-of-Rise Temperature
    • 15
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Trigger Temperature
    • 57 degree Celsius
  • Fixed Temperature Setpoint : 135 degree Fahrenheit|57 degree Celsius
  • Standby Current : 210 µA
  • Rate-of-Rise Temperature : 15
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Trigger Temperature : 57 degree Celsius