https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Motion Detectors

DUAL TEC Motion Sensor

DUAL TEC Motion Sensor achieves reliable protection with superior false alarm immunity by verifying the PIR signal with microwave signal prior to any alarm decision and also provides quicker detection that allows for a faster reaction to the alarm.

DUAL TEC Motion Sensor is Motion Sensor with Pet Immunity Option . False alarms can occur in any commercial or residential environment, this can be caused by a number of factors including white light or pets, leading to additional operational costs and administrative disruptions

Features & Benefits:
  • RF Range of 2000m unobstructed
  • Bi-Directional RF communications
  • Detection zones include wide angle Lens / pet immune lens
  • Pet immunity up to 45kg
  • 868 MHz RF frequency, Narrow Band, FM
  • 4 programmable PIR sensitivity levels
  • Dual Protocol for compatibility with Galaxy Dimension, G2 and Domonial panels
Certifications:
  • CE
  • EN 50131-1 , EN 50131-2-4,
  • Environmental Class II
  • PD6662
  • Security Grade 2,

Others

  • Number of Batteries
    • 4
  • Power Source
    • Battery
  • Maximum Indoor Detection Distance
    • 18 metre
  • Battery Type
    • AA Lithium

Others

  • Number of Batteries
    • 4
  • Power Source
    • Battery
  • Maximum Indoor Detection Distance
    • 18 metre
  • Battery Type
    • AA Lithium
  • Number of Batteries : 4
  • Power Source : Battery
  • Maximum Indoor Detection Distance : 18 metre
  • Battery Type : AA Lithium
Image
SKU
Description
alt
DTPI8M
DUAL TEC Motion Sensor4 programing level868 MHz2000m240g125x75x52mm