Multi-Criteria Sensors
Addressable Photoelectric Smoke Detector- SD365 Series
The SD365 series photoelectric smoke detectors having new modern, sleek, contemporary design and enhanced optical sensing chamber are engineered to sense smoke produced by a wide range of combustion sources.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Fire•Lite® alarms SD365 series intelligent plug-in smoke detectors are designed for both performance and aesthetics and are direct replacements for the SD355 series. A new modern, sleek, contemporary design and enhanced optical sensing chamber of SD365 series detectors engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Detectors are exclusively use with Fire•Lite’s addressable fire alarm control panels.
The SD365 series point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Detectors are provided with two LEDs on each sensor light for local, visible sensor indication. SD365 series plug-in intelligent smoke detectors use a detachable base to simplify installation, service and maintenance. Detectors are designed to commercial standards and offer an attractive appearance. These detectors are constructed of fire-resistant plastic.
Features & Benefits:- Stable communication technique with noise immunity
- Sleek, low-profile, stylish design
- Unique single-source design to respond quickly and dependably to a broad range of fires
- Integral communications and built-in device-type identification
- Built-in tamper resistant feature
- Built-in functional test switch activated by external magnet
- Separate base allows interchange of photoelectric, ionization and thermal sensors
- UL/ULC Listing: S1059
- FM Approved
- CSFM: 7272-0075:0502
- ISO 9001 Certified
Others
- Brand
- Fire-Lite
- System Sensor
Others
- Brand
- Fire-Lite
- System Sensor
- Brand : Fire-Lite|System Sensor