Multi-Criteria Sensors
Intelligent VESDA-E VEU Series Aspiration Detector, IP40
The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range, and now the integrated model (VEUEBTI) has the ability to directly work with estrus® and estrus®-Plus through the built-in transponder.
The VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.
Features & Benefits:- Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
- Multi stage filtration and optical protection with clean air barriers ensures lifetime detection performance
- Four alarm levels and an ultra wide sensitivity range deliver optimum protection for the widest range of applications
- Intuitive LCD icon display provides instant status information for immediate response
- Flow fault thresholds per port accommodate varying airflow conditions
- Smart on-board filter retains dust count and remaining filter life for predictable maintenance
- Extensive event log (20,000 events) for event analysis and system diagnostics
- Auto Learn™ smoke and flow for reliable and rapid commissioning
- Referencing to accommodate external environmental conditions to minimize nuisance alarms
- Backward compatible with VLP and VESDAnet
- UL
- ULC
- CSFM
- FM
- Ds
- NF-SSI
- VNIIPO
- CE
- ActivFire
- CCC
- EN 54-20, ISO 7240-20
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Sales Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Brochure
Document Title
File Size
Date Added
Asset Language
Content Type
Engineering Specifications
Document Title
File Size
Date Added
Asset Language
Content Type
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
VEU-A00-HON
VESDA-E VEU w LEDs - HONEYWELL (XLS)
VEU-A00-GW
Smoke Detector, 18 to 30V DC Operating, 4Kg, 350x225x135mm, IP40, 4 Pipe
VEU-A00-NTF
Smoke Detector: 18 to 30V DC: 4Kg: 350x225x135mm: IP 40: 4 Pipe: FlashScan