https://buildings.honeywell.com/us/en/search-results.html

Multi-Criteria Sensors

Master Motorized Linear Smoke Detector

Master motorized IR beam linear smoke detectors are composed of a motorized linear detector, a reflector up to 50m and a remote control unit with LCD display and multifunction keyboard.

Master motorized IR beam linear smoke detectors are composed of a motorized linear detector, a reflector up to 50m and a remote control unit with LCD display and multifunction keyboard. The detectors incorporates an infrared beam emitter and receiver, a remote +/- 10° alignment motor and a laser pointer for initial visual adjustment. The control unit controls the detectors, with the option of signal self-compensation, motorized self-alignment, remote test, complete system review and adjustment, and identification of each detector. Adjustable levels are from 10% to 65% obscuration. Alarm and fault verification is configurable from 2s to 30s. Latching or resettable alarm is provided.

Certifications:
  • EN54-12
  • CPD certificate
  • IP 54

Others

  • Maximum Beam Distance
    • 50 metre
  • Conventional or Addressable
    • Conventional
  • Brand
    • Morley-IAS

Others

  • Maximum Beam Distance
    • 50 metre
  • Conventional or Addressable
    • Conventional
  • Brand
    • Morley-IAS
  • Conventional or Addressable : Conventional
  • Brand : Morley-IAS
  • Maximum Beam Distance : 50 metre
Document Title
File Size
Date Added